Damper Roll

MDR

Merits


Configuration & Material

Dimensions & Specification

unit:mm
Catalog
Number
RoHS A L B M G Stock Bores
D(ToleranceH8)
CAD DATA 2D CAD DATA 3D Moment
of Inertia*
(g·cm2)
Mass*(g)
MDR-41-φ5 Compliant 41 8 10 1-M3 3 5 MDR41.dxf MDR41 48 23
MDR-52-φ5 Compliant 52 9.5 15 2-M4 3.5 5 MDR52.dxf MDR52 139 46
MDR-52-φ6 Compliant 52 9.5 15 2-M4 3.5 6 MDR52.dxf MDR52 139 46
MDR-52-φ6.35 Compliant 52 9.5 15 2-M4 3.5 6.35 MDR52.dxf MDR52 139 46
MDR-57-φ6 Compliant 57 12 15 2-M4 3.5 6 MDR57.dxf MDR57 270 70
MDR-57-φ6.35 Compliant 57 12 15 2-M4 3.5 6.35 MDR57.dxf MDR57 270 70
MDR-57-φ8 Compliant 57 12 15 2-M4 3.5 8 MDR57.dxf MDR57 270 70

*Moment of inertia and mass figures based on maximum bore dimensions.
●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.