Selection Method

Select the MDR Product Code, matching the rotor inertia range in the following table.

Catalog
Number
Rotor Inertia
MDR-41 50g·cm2 or less
MDR-52 150g·cm2 or less
MDR-57 250g·cm2 or less

Damping Effect

The following graphs show the damping effect of MDR measured for each speed of stepping motor. Remarkable vibration reduction results from the MDR.

 

Customized

We manufacture custom-made MDR to match your specific application requirements. We also manufacture vibration absorption couplings. Please contact the customer service for more information.