![]()
![]()
Single Disk Type Flexible Coupling
| Servomotor | A |
|---|---|
| Stepping Motor | A |
| General-purpose Motor | - |
| Encoder | - |
| Zero Backlash | A |
|---|---|
| High Torsional Stiffness | A |
| High Torque | A |
| Absorption of Misalignment | - |
| Vibration Absorption | - |
| Electrical Insulation | - |
| Corrosion Resistant (All Stainless Steel) | - |
A : Excellent B : Very Good
*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].
| Catalog Number |
A | L | W | F | G | M | Wrench Torque (N·m) |
||
|---|---|---|---|---|---|---|---|---|---|
| MDS-19C | 19 | 8 | 20 | 2.5 | 6.5 | M2 | 0.5 | MDS19C.dxf | MDS19C |
| MDS-25C | 25 | 10 | 24 | 3.5 | 9 | M2.5 | 1 | MDS25C.dxf | MDS25C |
| MDS-32C | 32 | 12 | 29 | 4 | 11 | M3 | 1.5 | MDS32C.dxf | MDS32C |
| MDS-40C | 40 | 14 | 33 | 5 | 15 | M4 | 2.5 | MDS40C.dxf | MDS40C |
| MDS-50C | 50 | 18 | 42 | 6 | 18 | M5 | 7 | MDS50C.dxf | MDS50C |
| MDS-63C | 63 | 20 | 46 | 7 | 24 | M6 | 12 | MDS63C.dxf | MDS63C |
| Catalog Number |
Max. Bore (mm) |
Rated Torque (N·m) |
Max. Torque (N·m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia* (kg·m2) |
Static Torsional Stiffness (N·m/rad) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass* (g) |
|---|---|---|---|---|---|---|---|---|---|
| MDS-19C | 8 | 0.7 | 1.5 | 33000 | 6.3x10-7 | 280 | 0.7 | ±0.2 | 9 |
| MDS-25C | 12 | 1 | 2 | 25000 | 2.1x10-6 | 630 | 0.7 | ±0.2 | 19 |
| MDS-32C | 15 | 2.5 | 5 | 19000 | 7.2x10-6 | 1600 | 0.7 | ±0.2 | 41 |
| MDS-40C | 20 | 3.5 | 7 | 15000 | 1.3x10-5 | 2600 | 0.7 | ±0.2 | 68 |
| MDS-50C | 25 | 9 | 18 | 12000 | 6.1x10-5 | 3100 | 0.7 | ±0.2 | 140 |
| MDS-63C | 30 | 12.5 | 25 | 10000 | 1.7x10-4 | 4200 | 0.7 | ±0.2 | 250 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Catalog Number |
RoHS | Stock Bores D1·D2 |
|---|---|---|
| MDS-19C | Compliant | |
| MDS-25C | Compliant | |
| MDS-32C | Compliant | |
| MDS-40C | Compliant | |
| MDS-50C | Compliant | |
| MDS-63C | Compliant |
●All products come with cap screws.
●Recommended tolerance on shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].