![]()
![]()
Single Disk Type Flexible Coupling
| Servomotor | - |
|---|---|
| Stepping Motor | A |
| General-purpose Motor | - |
| Encoder | - |
| Zero Backlash | A |
|---|---|
| High Torsional Stiffness | B |
| High Torque | B |
| Absorption of Misalignment | - |
| Vibration Absorption | - |
| Electrical Insulation | - |
| Corrosion Resistant (All Stainless Steel) | - |
A : Excellent B : Very Good
*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].
| Catalog Number |
A | L | W | C | s1 | F | G | M | Wrench Torque (N·m) |
||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MHS-32C | 32 | 13.7 | 32 | 22 | 9 | 4 | 8 | M3 | 1.5 | MHS32C.dxf | MHS32C |
| MHS-40C | 40 | 16.5 | 38 | 28 | 12 | 6 | 10.5 | M4 | 2.5 | MHS40C.dxf | MHS40C |
| MHS-50C | 50 | 19.4 | 44 | 39 | 15 | 7 | 14.75 | M5 | 7 | MHS50C.dxf | MHS50C |
| MHS-63C | 63 | 22.3 | 50 | 45 | 18 | 8 | 17 | M6 | 12 | MHS63C.dxf | MHS63C |
| Catalog Number |
Max. Bore (mm) |
Rated Torque (N·m) |
Max. Torque (N·m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia* (kg·m2) |
Static Torsional Stiffness (N·m/rad) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass* (g) |
|---|---|---|---|---|---|---|---|---|---|
| MHS-32C | 10 | 2 | 4 | 19000 | 4.5x10-6 | 1300 | 1 | ±0.2 | 38 |
| MHS-40C | 14 | 4 | 8 | 15000 | 1.2x10-5 | 2800 | 1 | ±0.2 | 66 |
| MHS-50C | 20 | 7.5 | 15 | 12000 | 3.7x10-5 | 3700 | 1 | ±0.2 | 120 |
| MHS-63C | 25 | 10 | 20 | 10000 | 8.4x10-5 | 5000 | 1 | ±0.2 | 190 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Catalog Number |
RoHS | Stock Bores D1·D2 |
|---|---|---|
| MHS-32C | Compliant | |
| MHS-40C | Compliant | |
| MHS-50C | Compliant | |
| MHS-63C | Compliant |
All products come with cap screws.
Recommended tolerance on shaft diameters is h6 and h7.
Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].