Curved Jaw Type Flexible Coupling

MJT-CK Clamp + Keyway Type

Merits


Configuration & Material

*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].

Dimensions

unit:mm
Catalog
Number
A L W B C F G M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
MJT-30CK-BL 30 11 35 10 1.5 5.5 10 M4 2.5 MJT30CK.dxf MJT30CK
MJT-40CK-BL 40 25 66 12 2 8.5 14 M5 4 MJT40CK.dxf MJT40CK
MJT-55CK-BL 55 30 78 14 2 10.5 20 M6 8 MJT55CK.dxf MJT55CK
MJT-65CK-BL 65 35 90 15 2.5 13 24 M8 16 MJT65CK.dxf MJT65CK
MJT-80CK-BL 80 45 114 18 3 15 30 M8 16

MJT-95CK-BL 95 50 126 20 3 18 34 M10 40

MJT-30CK-WH 30 11 35 10 1.5 5.5 10 M4 2.5 MJT30CK.dxf MJT30CK
MJT-40CK-WH 40 25 66 12 2 8.5 14 M5 4 MJT40CK.dxf MJT40CK
MJT-55CK-WH 55 30 78 14 2 10.5 20 M6 8 MJT55CK.dxf MJT55CK
MJT-65CK-WH 65 35 90 15 2.5 13 24 M8 16 MJT65CK.dxf MJT65CK
MJT-80CK-WH 80 45 114 18 3 15 30 M8 16

MJT-95CK-WH 95 50 126 20 3 18 34 M10 40

MJT-30CK-RD 30 11 35 10 1.5 5.5 10 M4 2.5 MJT30CK.dxf MJT30CK
MJT-40CK-RD 40 25 66 12 2 8.5 14 M5 4 MJT40CK.dxf MJT40CK
MJT-55CK-RD 55 30 78 14 2 10.5 20 M6 8 MJT55CK.dxf MJT55CK
MJT-65CK-RD 65 35 90 15 2.5 13 24 M8 16 MJT65CK.dxf MJT65CK
MJT-80CK-RD 80 45 114 18 3 15 30 M8 16

MJT-95CK-RD 95 50 126 20 3 18 34 M10 40

Stock Bores
Diameters
D
Keyways Keys
b t b×h
Basic
Size
Tolerance
(JS9)
Basic
Size
Tolerance
10・11・12 4 ±0.0150 1.8 +0.1
0
4×4
14・15・16 5 2.3 5×5
18・19・20 6 2.8 6×6
25・28・30 8 ±0.0180 3.3 +0.2
0
8×7
32・35・38 10 10×8
40・42 12 ±0.0215 12×8
45 14 3.8 14×9

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque*
(N·m)
Max.
Torque*
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia**
(kg·m2)
Static Torsional
Stiffness
(N·m/rad)
Errors of
Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
MJT-30CK-BL 12 4 8 21000 4.2x10-6 46 0.2 1 0~+1.0 50
MJT-40CK-BL 16 4.9 9.8 15000 3.7x10-5 380 0.15 1 0~+1.2 160
MJT-55CK-BL 25 17 34 11000 1.5x10-4 1400 0.2 1 0~+1.4 330
MJT-65CK-BL 30 46 92 9000 3.5x10-4 2800 0.2 1 0~+1.5 550
MJT-80CK-BL 42 95 190 7000 9.7x10-4 3200 0.2 1 0~+1.8 1200
MJT-95CK-BL 48 130 260 6000 2.1x10-3 3600 0.2 1 0~+2.0 1800
MJT-30CK-WH 12 7.5 15 21000 4.2x10-6 73 0.15 1 0~+1.0 50
MJT-40CK-WH 16 10 20 15000 3.7x10-5 570 0.1 1 0~+1.2 160
MJT-55CK-WH 25 35 70 11000 1.5x10-4 1600 0.15 1 0~+1.4 330
MJT-65CK-WH 30 95 190 9000 3.5x10-4 3000 0.15 1 0~+1.5 550
MJT-80CK-WH 42 190 380 7000 9.7x10-4 5300 0.15 1 0~+1.8 1200
MJT-95CK-WH 48 265 530 6000 2.1x10-3 6200 0.15 1 0~+2.0 1800
MJT-30CK-RD 12 12.5 25 21000 4.2x10-6 130 0.1 1 0~+1.0 50
MJT-40CK-RD 16 17 34 15000 3.7x10-5 1200 0.1 1 0~+1.2 160
MJT-55CK-RD 25 60 120 11000 1.5x10-4 2600 0.1 1 0~+1.4 330
MJT-65CK-RD 30 160 320 9000 3.5x10-4 4900 0.1 1 0~+1.5 550
MJT-80CK-RD 42 325 650 7000 9.7x10-4 6500 0.1 1 0~+1.8 1200
MJT-95CK-RD 48 450 900 6000 2.1x10-3 8900 0.1 1 0~+2.0 1800

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
However, if operating temperature exceeds 30℃, please adjust rated torque and maximum torque as detailed in the table below.
The operational temperature range for MJT is -20℃~60℃. For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.


Air Temperature -20℃~30℃ 30℃~40℃ 40℃~60℃
Temperature
Correction Factor
1.00 0.80 0.70

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
MJT-30CK-BL Compliant
MJT-40CK-BL Compliant
MJT-55CK-BL Compliant
MJT-65CK-BL Compliant
MJT-80CK-BL Compliant
MJT-95CK-BL Compliant
MJT-30CK-WH Compliant
MJT-40CK-WH Compliant
MJT-55CK-WH Compliant
MJT-65CK-WH Compliant
MJT-80CK-WH Compliant
MJT-95CK-WH Compliant
MJT-30CK-RD Compliant
MJT-40CK-RD Compliant
MJT-55CK-RD Compliant
MJT-65CK-RD Compliant
MJT-80CK-RD Compliant
MJT-95CK-RD Compliant

●All products come with cap screws.
●Recommended tolerance on shaft diameters is h6 and h7.
●Keyway type/clamp type and other combination couplings are available on request.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].