![]()
![]()
MJT couplings combine the features of a metallic spring coupling with zero backlash and a flexible coupling with an elastic rubber sleeve.
Therefore, MJT couplings can be used for rotational angle transmission with zero backlash and for torque transmission.
There are three different types of sleeves with different hardness.
Check the following points for proper selection of MJT couplings.
| Product Code | Hardness of Sleeve* (JIS A) |
Zero Backlash Permissible Torque (N·m) |
Rated Torque* (N·m) |
Max. Torque* (N·m) |
Static Torsional Stiffness (N·m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
|
|---|---|---|---|---|---|---|---|---|---|
| MJT-14 | BL | 80 | 0.1 | 0.7 | 1.4 | 8 | 0.15 | 1.0 | +0.6 0 |
| WH | 92 | 1.2 | 2.4 | 14 | 0.10 | ||||
| RD | 98 | 2 | 4 | 22 | 0.10 | ||||
| MJT-20 | BL | 80 | 0.2 | 1.8 | 3.6 | 16 | 0.20 | 1.0 | +0.8 0 |
| WH | 92 | 3 | 6 | 29 | 0.15 | ||||
| RD | 98 | 5 | 10 | 55 | 0.10 | ||||
| MJT-30 | BL | 80 | 0.5 | 4 | 8 | 46 | 0.20 | 1.0 | +1.0 0 |
| WH | 92 | 7.5 | 15 | 73 | 0.15 | ||||
| RD | 98 | 12.5 | 25 | 130 | 0.10 | ||||
| MJT-40 | BL | 80 | 1.2 | 4.9 | 9.8 | 380 | 0.15 | 1.0 | +1.2 0 |
| WH | 92 | 10 | 20 | 570 | 0.10 | ||||
| RD | 98 | 17 | 34 | 1200 | 0.10 | ||||
| MJT-55 | BL | 80 | - | 17 | 34 | 1400 | 0.20 | 1.0 | +1.4 0 |
| WH | 92 | 35 | 70 | 1600 | 0.15 | ||||
| RD | 98 | 60 | 120 | 2600 | 0.10 | ||||
| MJT-65 | BL | 80 | - | 46 | 92 | 2800 | 0.20 | 1.0 | +1.5 0 |
| WH | 92 | 95 | 190 | 3000 | 0.15 | ||||
| RD | 98 | 160 | 320 | 4900 | 0.10 | ||||
| MJT-80 | BL | 80 | - | 95 | 190 | 3200 | 0.20 | 1.0 | +1.8 0 |
| WH | 92 | 190 | 380 | 5300 | 0.15 | ||||
| RD | 98 | 325 | 650 | 6500 | 0.10 | ||||
| MJT-95 | BL | 80 | - | 130 | 260 | 3600 | 0.20 | 1.0 | +2.0 0 |
| WH | 92 | 265 | 530 | 6200 | 0.15 | ||||
| RD | 98 | 450 | 900 | 8900 | 0.10 | ||||
* Durometer Hardness(Shore A).
*Adjustment of rated and maximum torque specifications for load fluctuations is not required. However, if operating temperature exceeds 30℃,
please adjust rated torque and maximum torque as detailed in the table below.
The operating temperature range for MJT is -20℃~60℃. For more detailed information, please refer to Making Your Couplicon® Selection.