![]()
![]()
Bellows Flexible Coupling
| Servomotor | A |
|---|---|
| Stepping Motor | A |
| General-Purpose Motor | - |
| Encoder | - |
| Zero Backlash | A |
|---|---|
| High Torsional Stiffness | A |
| High Torque | A |
| Allowable Misalignment | B |
| Vibration Absorption | - |
| Electrical Insulation | - |
| Corrosion Resistant (All Stainless Steel) | - |
A : Excellent B : Very Good
| Catalog Number |
A | B | L | W | E | F | G | M | D3 | C | S | T | H | Wrench Torque (N·m) |
||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MKM-56AC | 56 | 56 | 20 | 70 | 38 | 7.5 | 19 | M6 | 16 | 20 | 16 | 4 | 16 | 14 | MKM56AC.dxf | MKM56AC |
| MKM-56AC-H | 56 | 56 | 20 | 70 | 38 | 7.5 | 19 | M6 | 24 | 30 | 29 | 6 | 27 | 14 | MKM56ACH.dxf | MKM56ACH |
| MKM-63AC | 63 | 66 | 22 | 77 | 47 | 8.5 | 22 | M8 | 24 | 30 | 29 | 6 | 27 | 30 | MKM63AC.dxf | MKM63AC |
| Stock Bore Diameters D1 |
Keyways | |||
|---|---|---|---|---|
| b | k | |||
| Basic Size |
Tolerance (JS9) |
Basic Size |
Tolerance | |
| 11T | 4 | ±0.015 | 12.7 | +0.1 0 |
| 16T | 5 | 18.3 | +0.2 0 |
|
| Catalog Number |
Max. Bore (mm) |
Rated Torque (N·m) |
Max. Torque (N·m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia* (kg·m2) |
Static Torsional Stiffness (N·m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass* (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| MKM-56AC | 30 | 20 | 40 | 10000 | 1.3x10-4 | 18000 | 0.2 | 2 | ±0.8 | 250 |
| MKM-56AC-H | 30 | 35 | 70 | 10000 | 1.4x10-4 | 22000 | 0.2 | 2 | ±0.8 | 270 |
| MKM-63AC | 34 | 60 | 120 | 8000 | 2.5x10-4 | 33000 | 0.2 | 2 | ±0.9 | 370 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.
| Catalog Number |
RoHS | Stock Bores D1·D2 |
|---|---|---|
| MKM-56AC | Compliant | |
| MKM-56AC-H | Compliant | |
| MKM-63AC | Compliant |
●All products come with cap screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please contact the customer service center for more information.