Bellows Flexible Coupling

MKM-C Clamp Type

Merits


Configuration & Material

Dimensions

unit:mm
Catalog
Number
A B L W E F G M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
MKM-17C-H 16.5 14.5 9 31.5 9 3.3 4.6 M2.5 1 MKM17CH.dxf MKM17CH
MKM-25C 24.5 24 13 42 16 4.5 7.5 M3 2 MKM25C.dxf MKM25C
MKM-25C-H 24.5 24 13 43.5 16 4.5 7.5 M3 2 MKM25CH.dxf MKM25CH
MKM-40C-H 39.5 39.5 16.5 62 27 6 13 M5 7 MKM40CH.dxf MKM40CH
MKM-56C 56 56 20 70 38 8 19 M6 14 MKM56C.dxf MKM56C
MKM-56C-H 56 56 20 70 38 7.5 19 M6 14 MKM56CH.dxf MKM56CH
MKM-63C 63 66 22 77 47 8.5 22 M8 30 MKM63C.dxf MKM63C
MKM-80C-H 79.5 82 26 92 60 10.5 28.5 M10 65 MKM80CH.dxf MKM80CH
MKM-99C 99 101 29 100 76 12 35 M12 115 MKM99C.dxf MKM99C

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque
(N·m)
Max.
Torque
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia*
(kg·m2)
Static Torsional
Stiffness
(N·m/rad)
Errors of
Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass*
(g)
MKM-17C-H 6 0.9 1.8 20000 1.2x10-7 400 0.1 2 ±0.3 12
MKM-25C 10 2 4 12000 6.5x10-7 900 0.1 2 ±0.5 30
MKM-25C-H 10 4 8 12000 1.3x10-6 1800 0.1 2 ±0.4 36
MKM-40C-H 19 12 24 12000 2.9x10-5 6800 0.2 2 ±0.7 120
MKM-56C 30 20 40 10000 1.3x10-4 18000 0.2 2 ±0.8 250
MKM-56C-H 30 35 70 10000 1.4x10-4 22000 0.2 2 ±0.8 270
MKM-63C 34 60 120 8000 2.5x10-4 33000 0.2 2 ±0.9 370
MKM-80C-H 43 170 250 8000 7.2x10-4 63000 0.2 2 ±1.2 660
MKM-99C 54 270 400 8000 1.8x10-3 111000 0.2 2 ±1.2 1100

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
MKM-17C-H Compliant
MKM-25C Compliant
MKM-25C-H Compliant
MKM-40C-H Compliant
MKM-56C Compliant
MKM-56C-H Compliant
MKM-63C Compliant
MKM-80C-H Compliant
MKM-99C Compliant

●All products come with cap screws.
●Recommended tolerance for shaft diameters is h6 and h7. However, 35M mentioned in the above table is for servomotors.
Its recommended tolerance is 0~+0.010.
●Bore and keyway modifications are available on request. Please contact the customer service center for more information.