Rigid Coupling – Long Version

MLR-C Clamp Type

Merits


Configuration & Material

*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB]

Dimensions

unit:mm
Catalog
Number
A L W F1 F2 G M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
MLR -16C 16 11 22 2.5 5.5 5 M2 0.5 MLR16C.dxf MLR16C
MLR -20C 20 12 24 2.5 6 7 M2 0.5 MLR20C.dxf MLR20C
MLR -25C 25 18 36 4.5 9 9 M2.5 1 MLR25C.dxf MLR25C
MLR -32C 32 20 40 4 10 11 M3 1.5 MLR32C.dxf MLR32C
MLRS-16C 16 11 22 2.5 5.5 5 M2 0.5 MLRS16C.dxf MLRS16C
MLRS-20C 20 12 24 2.5 6 7 M2 0.5 MLRS20C.dxf MLRS20C
MLRS-25C 25 18 36 4.5 9 9 M2.5 1 MLRS25C.dxf MLRS25C
MLRS-32C 32 20 40 4 10 11 M3 1.5 MLRS32C.dxf MLRS32C

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque
(N·m)
Max.
Torque
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia*
(kg·m2)
Mass*
(g)
MLR -16C 6 0.3 0.6 39000 3.4x10-7 10
MLR -20C 8 0.5 1 31000 9.2x10-7 18
MLR -25C 12 1 2 25000 3.4x10-6 38
MLR -32C 15 2 4 19000 1.0x10-5 70
MLRS-16C 6 0.3 0.6 39000 8.9x10-7 25
MLRS-20C 8 0.5 1 31000 2.5x10-6 45
MLRS-25C 12 1 2 25000 9.2x10-6 100
MLRS-32C 15 2 4 19000 2.7x10-5 180

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
MLR -16C Compliant
MLR -20C Compliant
MLR -25C Compliant
MLR -32C Compliant
MLRS-16C Compliant
MLRS-20C Compliant
MLRS-25C Compliant
MLRS-32C Compliant

●All products come with cap screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].