Rigid Coupling – Long Version

MLR-V Semi-Split Type

Merits


Configuration & Material

*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB]

Dimensions

unit:mm
Catalog
Number
A L W F1 F2 G M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
MLR -16V 16 11 22 2.5 5.5 5 M2 0.5 MLR16V.dxf MLR16V
MLR -20V 20 12 24 2.5 6 7 M2 0.5 MLR20V.dxf MLR20V
MLR -25V 25 18 36 4.5 9 9 M2.5 1 MLR25V.dxf MLR25V
MLR -32V 32 20 40 4 10 11 M3 1.5 MLR32V.dxf MLR32V
MLRS-16V 16 11 22 2.5 5.5 5 M2 0.5 MLRS16V.dxf MLRS16V
MLRS-20V 20 12 24 2.5 6 7 M2 0.5 MLRS20V.dxf MLRS20V
MLRS-25V 25 18 36 4.5 9 9 M2.5 1 MLRS25V.dxf MLRS25V
MLRS-32V 32 20 40 4 10 11 M3 1.5 MLRS32V.dxf MLRS32V

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque
(N·m)
Max.
Torque
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia*
(kg·m2)
Mass*
(g)
MLR -16V 6 0.3 0.6 39000 3.5x10-7 10
MLR -20V 8 0.5 1 31000 9.5x10-7 18
MLR -25V 12 1 2 25000 3.4x10-6 38
MLR -32V 15 2 4 19000 1.0x10-5 70
MLRS-16V 6 0.3 0.6 39000 9.1x10-7 25
MLRS-20V 8 0.5 1 31000 2.6x10-6 45
MLRS-25V 12 1 2 25000 9.3x10-6 100
MLRS-32V 15 2 4 19000 2.8x10-5 180

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
MLR -16V Compliant
MLR -20V Compliant
MLR -25V Compliant
MLR -32V Compliant
MLRS-16V Compliant
MLRS-20V Compliant
MLRS-25V Compliant
MLRS-32V Compliant

●All products come with cap screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].