Oldham Type Flexible Coupling

MOHS (VESPEL®)

Merits


Configuration & Material

*DupontTM and VESPEL® are registered trademarks of E. I. du Pont de Nemours and Company. Color may vary according to the production lot.

Dimensions

unit:mm
Catalog
Number
A L W E F G M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
MOHS-19C 19 7 22.1 10 3.5 6.5 M2.5 0.5 MOHS19C.dxf MOHS19C
MOHS-26C 25.4 8 27.2 14 4 9 M3 0.7 MOHS26C.dxf MOHS26C
MOHS-32C 31.7 10 33.3 18 5 11 M4 1.2 MOHS32C.dxf MOHS32C

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque
(N·m)
Max.
Torque
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia*
(kg·m2)
Static Torsional
Stiffness
(N·m/rad)
Errors of
Eccentricity
(mm)
Errors of
Angularity
(°)
Mass*
(g)
MOHS-19C 8 0.4 0.8 900 1.4x10-6 160 1.3 2 28
MOHS-26C 10 1.2 2.4 900 5.5x10-6 220 1.5 2 61
MOHS-32C 14 2.2 4.4 900 1.6x10-5 600 2.0 2 110

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
MOHS-19C Compliant
MOHS-26C Compliant
MOHS-32C Compliant

●All products come with cap screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].