Oldham Type Flexible Coupling

MOL-C Clamp Type

Merits


Configuration & Material

*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].

Dimensions

unit:mm
Catalog
Number
A L W E F G M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
MOL-16C 16 12.5 29 7 3 5 M2.5 1 MOL16C.dxf MOL16C
MOL-20C 20 14 33 9 3 6.5 M2.5 1 MOL20C.dxf MOL20C
MOL-25C 25 16.5 39 11 3.8 9 M3 1.5 MOL25C.dxf MOL25C
MOL-32C 32 19 45 14.5 4.5 11 M4 2.5 MOL32C.dxf MOL32C
MOL-40C 40 23 50 17 7 13 M5 4 MOL40C.dxf MOL40C
MOL-50C 50 27 58 23 8 16 M6 8 MOL50C.dxf MOL50C
MOL-63C 63 33 71 28 10 21 M8 16 MOL63C.dxf MOL63C

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque*
(N·m)
Max.
Torque*
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia**
(kg·m2)
Static Torsional
Stiffness
(N·m/rad)
Errors of
Eccentricity
(mm)
Errors of
Angularity
(°)
Mass**
(g)
MOL-16C 6 0.7 1.4 39000 5.8x10-7 31 1 3 12
MOL-20C 8 1.2 2.4 31000 1.5x10-6 60 1.5 3 19
MOL-25C 10 2 4 25000 4.4x10-6 140 2 3 36
MOL-32C 14 4.5 9 19000 1.4x10-5 280 2.5 3 69
MOL-40C 16 9 18 15000 4.1x10-5 540 3 3 130
MOL-50C 20 18 36 12000 1.2x10-4 820 3.5 3 230
MOL-63C 25 36 72 10000 3.7x10-4 1900 4 3 450

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
However, if operating temperature exceeds 30℃, please adjust rated torque and maximum torque as detailed in the table below.
The operational temperature range for MOL is -20℃~80℃. For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.


Air Temperature -20℃~30℃ 30℃~40℃ 40℃~60℃ 60℃~80℃
Temperature
Correction Factor
1.00 0.80 0.70 0.55

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
MOL-16C Compliant
MOL-20C Compliant
MOL-25C Compliant
MOL-32C Compliant
MOL-40C Compliant
MOL-50C Compliant
MOL-63C Compliant

●All products come with cap screws (MOL-C).
●Tolerance on shaft bores of setscrew type coupling is H8.
●Recommended tolerance on shaft diameters is h6 and h7.
●Setscrew type/clamp type and other combination couplings are available on request.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].