![]()
![]()
Oldham Type Flexible Coupling
| Servomotor | - |
|---|---|
| Stepping Motor | B |
| General-purpose Motor | A |
| Encoder | - |
| Zero Backlash | - |
|---|---|
| High Torsional Stiffness | - |
| High Torque | A |
| Absorption of Misalignment | A |
| Vibration Absorption | B |
| Electrical Insulation | A |
| Corrosion Resistant (All Stainless Steel) | - |
A : Excellent B : Very Good
*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].
| Catalog Number |
A | L | W | E | F | M | Wrench Torque (N·m) |
||
|---|---|---|---|---|---|---|---|---|---|
| MOL-16 | 16 | 7 | 18 | 7 | 3.5 | M3 | 0.7 | MOL16.dxf | MOL16 |
| MOL-20 | 20 | 9 | 23 | 9 | 4.5 | M4 | 1.7 | MOL20.dxf | MOL20 |
| MOL-25 | 25 | 11 | 28 | 11 | 5.5 | M5 | 4 | MOL25.dxf | MOL25 |
| MOL-32 | 32 | 13 | 33 | 14.5 | 6.5 | M6 | 7 | MOL32.dxf | MOL32 |
| MOL-40 | 40 | 14 | 32 | 17 | 7 | M6 | 7 | MOL40.dxf | MOL40 |
| MOL-50 | 50 | 17 | 38 | 23 | 8.5 | M8 | 15 | MOL50.dxf | MOL50 |
| MOL-63 | 63 | 21 | 47 | 28 | 10.5 | M10 | 30 | MOL63.dxf | MOL63 |
| Catalog Number |
Max. Bore (mm) |
Rated Torque* (N·m) |
Max. Torque* (N·m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia** (kg·m2) |
Static Torsional Stiffness (N·m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Mass** (g) |
|---|---|---|---|---|---|---|---|---|---|
| MOL-16 | 6.35 | 0.7 | 1.4 | 39000 | 3.2x10-7 | 31 | 1 | 3 | 7 |
| MOL-20 | 8 | 1.2 | 2.4 | 31000 | 1.0x10-6 | 60 | 1.5 | 3 | 14 |
| MOL-25 | 10 | 2 | 4 | 25000 | 3.0x10-6 | 140 | 2 | 3 | 27 |
| MOL-32 | 14 | 4.5 | 9 | 19000 | 9.5x10-6 | 280 | 2.5 | 3 | 50 |
| MOL-40 | 16 | 9 | 18 | 15000 | 2.3x10-5 | 540 | 3 | 3 | 80 |
| MOL-50 | 20 | 18 | 36 | 12000 | 6.7x10-5 | 820 | 3.5 | 3 | 150 |
| MOL-63 | 25 | 36 | 72 | 10000 | 2.2x10-4 | 1900 | 4 | 3 | 300 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
However, if operating temperature exceeds 30℃, please adjust rated torque and maximum torque as detailed in the table below.
The operational temperature range for MOL is -20℃~80℃. For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Air Temperature | -20℃~30℃ | 30℃~40℃ | 40℃~60℃ | 60℃~80℃ |
|---|---|---|---|---|
| Temperature Correction Factor | 1.00 | 0.80 | 0.70 | 0.55 |
| Catalog Number |
RoHS | Stock Bores D1·D2 |
|---|---|---|
| MOL-16 | Compliant | |
| MOL-20 | Compliant | |
| MOL-25 | Compliant | |
| MOL-32 | Compliant | |
| MOL-40 | Compliant | |
| MOL-50 | Compliant | |
| MOL-63 | Compliant |
●All products come with setscrews (MOL).
●Tolerance on shaft bores of setscrew type coupling is H8.
●Recommended tolerance on shaft diameters is h6 and h7.
●Setscrew type/clamp type and other combination couplings are available on request.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].