Oldham Type Flexible Coupling

MOP (PEEK*)

Merits


Configuration & Material

*PEEK® is a registered trademark of Victrex, PLC. Color may vary according to production lot.

Dimensions

unit:mm
Catalog
Number
A L W E F G M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
MOP-20C 20 7 22.1 10 3.5 6.5 M2.5 1 MOP20C.dxf MOP20C
MOP-25C 25 8 27.2 14 4 9 M3 1.5 MOP25C.dxf MOP25C
MOP-32C 32 10 33.3 18 5 11 M4 2.5 MOP32C.dxf MOP32C

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque
(N·m)
Max.
Torque
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia*
(kg·m2)
Static Torsional
Stiffness
(N·m/rad)
Errors of
Eccentricity
(mm)
Errors of
Angularity
(°)
Mass*
(g)
MOP-20C 8 0.7 1.4 31000 7.4x10-7 93 1.3 2 13
MOP-25C 10 1.2 2.4 25000 2.2x10-6 140 1.5 2 24
MOP-32C 14 2.8 5.6 19000 7.3x10-6 350 2.0 2 48

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
MOP-20C Compliant
MOP-25C Compliant
MOP-32C Compliant

●All products come with cap screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].