Oldham Type Flexible Coupling

MOS

Merits


Configuration & Material

*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB]

Dimensions

unit:mm
Catalog
Number
A L W E F G M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
MOS-8 8 4.8 12.7 4 2.3 - M3 0.7 MOS8.dxf MOS8
MOS-12C 12 5 14.9 6 2.5 4 M2 0.5 MOS12C.dxf MOS12C
MOS-16C 16 7 21 8 3.5 5 M2.5 1 MOS16C.dxf MOS16C
MOS-20C 20 7 22.1 10 3.5 6.5 M2.5 1 MOS20C.dxf MOS20C
MOS-25C 25 8 27.2 14 4 9 M3 1.5 MOS25C.dxf MOS25C
MOS-32C 32 10 33.3 18 5 11 M4 2.5 MOS32C.dxf MOS32C

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque*
(N·m)
Max.
Torque*
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia**
(kg·m2)
Static Torsional
Stiffness
(N·m/rad)
Errors of
Eccentricity
(mm)
Errors of
Angularity
(°)
Mass**
(g)
MOS-8 3 0.08 0.16 78000 1.2x10-8 2 0.5 2 2
MOS-12C 5 0.2 0.4 52000 7.1x10-8 9 0.6 2 3
MOS-16C 6 0.4 0.8 39000 3.0x10-7 30 1 2 8
MOS-20C 8 0.7 1.4 31000 7.4x10-7 47 1.3 2 13
MOS-25C 10 1.2 2.4 25000 2.2x10-6 85 1.5 2 24
MOS-32C 14 2.8 5.6 19000 7.3x10-6 190 2 2 48

*Adjustment of rated and maximum torque specifications for load fluctuations is not required. However, if operating temperature exceeds 30℃, please adjust rated torque and maximum torque as detailed in the table below.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.


Air Temperature -20℃~30℃ 30℃~40℃ 40℃~60℃ 60℃~80℃
Temperature
Correction Factor
1.00 0.80 0.70 0.55

Stock Bores

RoHS Stock Bores D1·D2
MOS-8 Compliant
MOS-12C Compliant
MOS-16C Compliant
MOS-20C Compliant
MOS-25C Compliant
MOS-32C Compliant

●All products come with setscrews (MOS) or cap screws (MOS-C).
●Tolerance of shaft bore on MOS-8 is H8.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].