Rigid Coupling

MRG-C Clamp Type

Merits


Configuration & Material

*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB]

Dimensions

unit:mm
Catalog
Number
A W L F G M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
MRG-16C 16 16 7.5 3.75 5 M2.5 1 MRG16C.dxf MRG16C
MRG-20C 20 20 9.5 4.75 6.5 M2.5 1 MRG20C.dxf MRG20C
MRG-25C 25 25 12 6 9 M3 1.5 MRG25C.dxf MRG25C
MRG-32C 32 32 15.5 7.75 11 M4 2.5 MRG32C.dxf MRG32C
MRGS-16C 16 16 7.5 3.75 5 M2.5 1 MRGS16C.dxf MRGS16C
MRGS-20C 20 20 9.5 4.75 6.5 M2.5 1 MRGS20C.dxf MRGS20C
MRGS-25C 25 25 12 6 9 M3 1.5 MRGS25C.dxf MRGS25C
MRGS-32C 32 32 15.5 7.75 11 M4 2.5 MRGS32C.dxf MRGS32C

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque
(N·m)
Max.
Torque
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia*
(kg·m2)
Mass*
(g)
MRG-16C 6 0.3 0.6 39000 3.0x10-7 8.3
MRG-20C 8 0.5 1 31000 8.7x10-7 15
MRG-25C 10 1 2 25000 2.7x10-6 29
MRG-32C 14 2 4 19000 7.1x10-6 51
MRGS-16C 6 0.3 0.6 39000 8.0x10-7 22
MRGS-20C 8 0.5 1 31000 2.4x10-6 41
MRGS-25C 10 1 2 25000 7.3x10-6 80
MRGS-32C 14 2 4 19000 2.5x10-5 160

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
MRG-16C Compliant
MRG-20C Compliant
MRG-25C Compliant
MRG-32C Compliant
MRGS-16C Compliant
MRGS-20C Compliant
MRGS-25C Compliant
MRGS-32C Compliant

●All products come with cap screws.
●Hubs with shaft bore diameters of φ4 or less have one setscrew.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].