![]()
![]()
Rigid Coupling
| Servomotor | A |
|---|---|
| Stepping Motor | A |
| General-Purpose Motor | - |
| Encoder | A |
| Zero Backlash | A |
|---|---|
| High Torsional Stiffness | A |
| High Torque | B |
| Allowable Misalignment | - |
| Vibration Absorption | - |
| Electrical Insulation | - |
| Corrosion Resistant (All Stainless Steel) | A |
A : Excellent B : Very Good
*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB]
| Catalog Number |
A | W | F | G | M | Wrench Torque (N·m) |
||
|---|---|---|---|---|---|---|---|---|
| MRG-16W | 16 | 16 | 4 | 5 | M2.5 | 1 | MRG16W.dxf | MRG16W |
| MRG-20W | 20 | 20 | 5 | 6.5 | M2.5 | 1 | MRG20W.dxf | MRG20W |
| MRG-25W | 25 | 25 | 6 | 9 | M3 | 1.5 | MRG25W.dxf | MRG25W |
| MRG-32W | 32 | 32 | 8 | 11 | M4 | 2.5 | MRG32W.dxf | MRG32W |
| MRGS-16W | 16 | 16 | 4 | 5 | M2.5 | 1 | MRGS16W.dxf | MRGS16W |
| MRGS-20W | 20 | 20 | 5 | 6.5 | M2.5 | 1 | MRGS20W.dxf | MRGS20W |
| MRGS-25W | 25 | 25 | 6 | 9 | M3 | 1.5 | MRGS25W.dxf | MRGS25W |
| MRGS-32W | 32 | 32 | 8 | 11 | M4 | 2.5 | MRGS32W.dxf | MRGS32W |
| Catalog Number |
Max. Bore (mm) |
Rated Torque (N·m) |
Max. Torque (N·m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia* (kg·m2) |
Mass* (g) |
|---|---|---|---|---|---|---|
| MRG-16W | 6 | 0.3 | 0.6 | 39000 | 3.2x10-7 | 8.8 |
| MRG-20W | 8 | 0.5 | 1 | 31000 | 8.7x10-7 | 15 |
| MRG-25W | 10 | 1 | 2 | 25000 | 2.7x10-6 | 29 |
| MRG-32W | 14 | 2 | 4 | 19000 | 9.3x10-6 | 61 |
| MRGS-16W | 6 | 0.3 | 0.6 | 39000 | 8.2x10-7 | 22 |
| MRGS-20W | 8 | 0.5 | 1 | 31000 | 2.4x10-6 | 41 |
| MRGS-25W | 10 | 1 | 2 | 25000 | 7.3x10-6 | 80 |
| MRGS-32W | 14 | 2 | 4 | 19000 | 2.5x10-5 | 160 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.
| Catalog Number |
RoHS | Stock Bores D1·D2 |
|---|---|---|
| MRG-16W | Compliant | |
| MRG-20W | Compliant | |
| MRG-25W | Compliant | |
| MRG-32W | Compliant | |
| MRGS-16W | Compliant | |
| MRGS-20W | Compliant | |
| MRGS-25W | Compliant | |
| MRGS-32W | Compliant |
●All products come with cap screws.
●Hubs with shaft bore diameters of φ4 or less have one setscrew.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].