Rigid Coupling

MRG Setscrew Type

Merits


Configuration & Material

*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB]

Dimensions

unit:mm
Catalog
Number
A W F M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
MRG-16 16 24 6 M3 0.7 MRG16.dxf MRG16
MRG-20 20 30 7 M3 0.7 MRG20.dxf MRG20
MRG-25 25 36 9 M4 1.7 MRG25.dxf MRG25
MRG-32 32 41 10 M4 1.7 MRG32.dxf MRG32
MRGS-16 16 24 6 M3 0.7 MRGS16.dxf MRGS16
MRGS-20 20 30 7 M3 0.7 MRGS20.dxf MRGS20
MRGS-25 25 36 9 M4 1.7 MRGS25.dxf MRGS25
MRGS-32 32 41 10 M4 1.7 MRGS32.dxf MRGS32

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque
(N·m)
Max.
Torque
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia*
(kg·m2)
Mass*
(g)
MRG-16 8 0.3 0.6 39000 4.4x10-7 11
MRG-20 10 0.5 1 31000 1.3x10-6 20
MRG-25 12 1 2 25000 3.9x10-6 39
MRG-32 16 2 4 19000 1.2x10-5 71
MRGS-16 8 0.3 0.6 39000 1.2x10-6 28
MRGS-20 10 0.5 1 31000 3.5x10-6 54
MRGS-25 12 1 2 25000 1.0x10-5 100
MRGS-32 16 2 4 19000 3.1x10-5 190

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
MRG-16 Compliant
MRG-20 Compliant
MRG-25 Compliant
MRG-32 Compliant
MRGS-16 Compliant
MRGS-20 Compliant
MRGS-25 Compliant
MRGS-32 Compliant

●All products come with setscrews.
●Hubs with shaft bore diameters of φ4 or less have one setscrew.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].