Soft Flexible Coupling

MSF

Merits


Configuration & Material

*To meet RoHS compliance, surface treatment on casing has been changed.
**Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].

Dimensions

unit:mm
Catalog
Number
A B L W F M Wrench
Torque
(N·m)
Sleeve
C
Sleeve
K
Sleeve
D
CAD DATA 2D CAD DATA 3D
MSF-16 16 12 8 27 4 M3 0.7 11 14 6/6 MSF16.dxf MSF16
MSF-20 20 15 10 34 5 M3 0.7 14 18 8/8 MSF20.dxf MSF20
MSF-25 25 18 12 41 6 M4 1.7 17 22 10/10 MSF25.dxf MSF25
MSF-32 32 21 14 48 7 M4 1.7 20 29 12/14 MSF32.dxf MSF32

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque
(N·m)
Max.
Torque
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia*
(kg·m2)
Static Torsional
Stiffness
(N·m/rad)
Errors of
Eccentricity
(mm)
Errors of
Angularity
(°)
Mass*
(g)
MSF-16 8 0.5 1 39000 9.0x10-7 4.4 0.2 2 22
MSF-20 10 1 2 31000 2.7x10-6 9.5 0.2 2 42
MSF-25 12 1.5 3 25000 8.1x10-6 20 0.2 2 81
MSF-32 15 3 6 19000 2.5x10-5 52 0.2 2 150

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
However, if operating temperature exceeds 30℃, please adjust rated torque and maximum torque as detailed in the table below.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.


Air Temperature -20℃~30℃ 30℃~40℃ 40℃~60℃
Correction Factor 1.00 0.80 0.70

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
MSF-16 Compliant
MSF-20 Compliant
MSF-25 Compliant
MSF-32 Compliant

●All products come with setscrews.
●Hubs with shaft bore diameters of φ4 or less have one setscrew.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].