![]()
![]()
Slit Type Flexible Coupliing
| Servomotor | - |
|---|---|
| Stepping Motor | A |
| General-purpose Motor | - |
| Encoder | - |
| Zero Backlash | A |
|---|---|
| High Torsional Stiffness | B |
| High Torque | B |
| Absorption of Misalignment | B |
| Vibration Absorption | - |
| Electrical Insulation | - |
| Corrosion Resistant ( All Stainless Steel) | A |
A : Excellent B : Very Good
*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].
| Catalog Number |
A | L | W | F | G | M | Wrench Torque (N·m) |
||
|---|---|---|---|---|---|---|---|---|---|
| MST-12C | 12 | 5 | 18.5 | 2.5 | 4 | M2 | 0.5 | MST12C.dxf | MST12C |
| MST-16C | 16 | 6.5 | 23 | 3.25 | 5 | M2.5 | 1 | MST16C.dxf | MST16C |
| MST-20C | 20 | 7.5 | 26 | 3.75 | 6.5 | M2.5 | 1 | MST20C.dxf | MST20C |
| MST-25C | 25 | 8.5 | 31 | 4.25 | 9 | M3 | 1.5 | MST25C.dxf | MST25C |
| MST-32C | 32 | 12 | 41 | 6 | 11 | M4 | 2.5 | MST32C.dxf | MST32C |
| MST-40C | 40 | 17 | 56 | 8.5 | 14 | M5 | 4 | MST40C.dxf | MST40C |
| MST-50C | 50 | 21 | 71 | 10.5 | 18 | M6 | 8 | MST50C.dxf | MST50C |
| MST-63C | 63 | 26 | 90 | 13 | 24 | M8 | 16 | MST63C.dxf | MST63C |
| MSTS-12C | 12 | 5 | 18.5 | 2.5 | 4 | M2 | 0.5 | MSTS12C.dxf | MSTS12C |
| MSTS-16C | 16 | 6.5 | 23 | 3.25 | 5 | M2.5 | 1 | MSTS16C.dxf | MSTS16C |
| MSTS-20C | 20 | 7.5 | 26 | 3.75 | 6.5 | M2.5 | 1 | MSTS20C.dxf | MSTS20C |
| MSTS-25C | 25 | 8.5 | 31 | 4.25 | 9 | M3 | 1.5 | MSTS25C.dxf | MSTS25C |
| MSTS-32C | 32 | 12 | 41 | 6 | 11 | M4 | 2.5 | MSTS32C.dxf | MSTS32C |
| MSTS-40C | 40 | 17 | 56 | 8.5 | 14 | M5 | 4 | MSTS40C.dxf | MSTS40C |
| MSTS-50C | 50 | 21 | 71 | 10.5 | 18 | M6 | 8 | MSTS50C.dxf | MSTS50C |
| MSTS-63C | 63 | 26 | 90 | 13 | 24 | M8 | 16 | MSTS63C.dxf | MSTS63C |
| Catalog Number |
Max. Bore (mm) |
Rated Torque (N·m) |
Max. Torque (N·m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia* (kg·m2) |
Static Torsional Stiffness (N·m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass* (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| MST-12C | 5 | 0.4 | 0.8 | 52000 | 7.8x10-8 | 45 | 0.1 | 2 | ±0.3 | 3.6 |
| MST-16C | 6 | 0.5 | 1 | 39000 | 3.4x10-7 | 80 | 0.1 | 2 | ±0.4 | 9.2 |
| MST-20C | 8 | 1 | 2 | 31000 | 9.1x10-7 | 170 | 0.1 | 2 | ±0.4 | 16 |
| MST-25C | 10 | 2 | 4 | 25000 | 2.6x10-6 | 380 | 0.15 | 2 | ±0.5 | 28 |
| MST-32C | 14 | 4 | 8 | 19000 | 9.7x10-6 | 500 | 0.15 | 2 | ±0.5 | 64 |
| MST-40C | 18 | 8 | 16 | 15000 | 3.3x10-5 | 700 | 0.2 | 2 | ±0.5 | 140 |
| MST-50C | 22 | 16 | 32 | 12000 | 1.0x10-4 | 1800 | 0.2 | 2 | ±0.5 | 270 |
| MST-63C | 30 | 32 | 64 | 10000 | 3.2x10-4 | 3100 | 0.2 | 2 | ±0.5 | 530 |
| MSTS-12C | 5 | 0.3 | 0.6 | 52000 | 2.2x10-7 | 64 | 0.1 | 2 | ±0.2 | 10 |
| MSTS-16C | 6 | 0.5 | 1 | 39000 | 9.0x10-7 | 85 | 0.1 | 2 | ±0.3 | 25 |
| MSTS-20C | 8 | 1 | 2 | 31000 | 2.5x10-6 | 250 | 0.1 | 2 | ±0.3 | 43 |
| MSTS-25C | 10 | 2 | 4 | 25000 | 7.1x10-6 | 330 | 0.15 | 2 | ±0.4 | 78 |
| MSTS-32C | 14 | 3.5 | 7 | 19000 | 2.7x10-5 | 850 | 0.15 | 2 | ±0.5 | 170 |
| MSTS-40C | 18 | 8 | 16 | 15000 | 9.0x10-5 | 1000 | 0.2 | 2 | ±0.5 | 370 |
| MSTS-50C | 22 | 15 | 30 | 12000 | 2.8x10-4 | 1400 | 0.2 | 2 | ±0.5 | 750 |
| MSTS-63C | 30 | 35 | 70 | 10000 | 8.8x10-4 | 1800 | 0.2 | 2 | ±0.5 | 1400 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Catalog Number |
RoHS | Stock Bores D1·D2 |
|---|---|---|
| MST-12C | Compliant | |
| MST-16C | Compliant | |
| MST-20C | Compliant | |
| MST-25C | Compliant | |
| MST-32C | Compliant | |
| MST-40C | Compliant | |
| MST-50C | Compliant | |
| MST-63C | Compliant | |
| MSTS-12C | Compliant | |
| MSTS-16C | Compliant | |
| MSTS-20C | Compliant | |
| MSTS-25C | Compliant | |
| MSTS-32C | Compliant | |
| MSTS-40C | Compliant | |
| MSTS-50C | Compliant | |
| MSTS-63C | Compliant |
●All products come with cap screws.
●Recommended tolerance on shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].