![]()
![]()
Slit Type Flexible Coupliing
| Servomotor | - |
|---|---|
| Stepping Motor | A |
| General-purpose Motor | - |
| Encoder | - |
| Zero Backlash | A |
|---|---|
| High Torsional Stiffness | B |
| High Torque | B |
| Absorption of Misalignment | B |
| Vibration Absorption | - |
| Electrical Insulation | - |
| Corrosion Resistant ( All Stainless Steel) | A |
A : Excellent B : Very Good
*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].
| Catalog Number |
A | L | W | F | M | Wrench Torque (N·m) |
||
|---|---|---|---|---|---|---|---|---|
| MST-32K | 32 | 12 | 41 | 6 | M4 | 1.7 | MST32K.dxf | MST32K |
| MST-40K | 40 | 17 | 56 | 8.5 | M5 | 4 | MST40K.dxf | MST40K |
| MST-50K | 50 | 21 | 71 | 10.5 | M6 | 7 | MST50K.dxf | MST50K |
| MST-63K | 63 | 26 | 90 | 13 | M8 | 15 | MST63K.dxf | MST63K |
| MSTS-32K | 32 | 12 | 41 | 6 | M4 | 1.7 | MSTS32K.dxf | MSTS32K |
| MSTS-40K | 40 | 17 | 56 | 8.5 | M5 | 4 | MSTS40K.dxf | MSTS40K |
| MSTS-50K | 50 | 21 | 71 | 10.5 | M6 | 7 | MSTS50K.dxf | MSTS50K |
| MSTS-63K | 63 | 26 | 90 | 13 | M8 | 15 | MSTS63K.dxf | MSTS63K |
| Stock Bores Diameters D |
Keyways | Keys | |||
|---|---|---|---|---|---|
| b | t | b×h | |||
| Basic Size |
Tolerance (JS9) |
Basic Size |
Tolerance | ||
| 12 | 4 | ±0.0150 | 1.8 | +0.1 0 |
4×4 |
| 14 16 |
5 | 2.3 | 5×5 | ||
| 18 20 |
6 | 2.8 | 6×6 | ||
| 25 30 |
8 | ±0.0180 | 3.3 | +0.2 0 |
8×7 |
| Catalog Number |
Max. Bore (mm) |
Rated Torque (N·m) |
Max. Torque (N·m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia* (kg·m2) |
Static Torsional Stiffness (N·m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass* (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| MST-32K | 14 | 4 | 8 | 19000 | 9.6x10-6 | 500 | 0.15 | 2 | ±0.5 | 59 |
| MST-40K | 18 | 8 | 16 | 15000 | 3.2x10-5 | 700 | 0.2 | 2 | ±0.5 | 130 |
| MST-50K | 20 | 16 | 32 | 12000 | 1.0x10-4 | 1800 | 0.2 | 2 | ±0.5 | 270 |
| MST-63K | 30 | 32 | 64 | 10000 | 3.2x10-4 | 3100 | 0.2 | 2 | ±0.5 | 490 |
| MSTS-32K | 14 | 3.5 | 7 | 19000 | 2.6x10-5 | 850 | 0.15 | 2 | ±0.5 | 160 |
| MSTS-40K | 18 | 8 | 16 | 15000 | 8.6x10-5 | 1000 | 0.2 | 2 | ±0.5 | 340 |
| MSTS-50K | 20 | 15 | 30 | 12000 | 2.8x10-4 | 1400 | 0.2 | 2 | ±0.5 | 730 |
| MSTS-63K | 30 | 35 | 70 | 10000 | 8.5x10-4 | 1800 | 0.2 | 2 | ±0.5 | 1300 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Catalog Number |
RoHS | Stock Bores D1·D2 |
|---|---|---|
| MST-32K | Compliant | |
| MST-40K | Compliant | |
| MST-50K | Compliant | |
| MST-63K | Compliant | |
| MSTS-32K | Compliant | |
| MSTS-40K | Compliant | |
| MSTS-50K | Compliant | |
| MSTS-63K | Compliant |
●All products come with cap screws.
●Recommended tolerance on shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].
*[MSTS] stainless steel is a standard product.