![]()
![]()
Slit Type Flexible Coupliing
| Servomotor | - |
|---|---|
| Stepping Motor | A |
| General-purpose Motor | - |
| Encoder | - |
| Zero Backlash | A |
|---|---|
| High Torsional Stiffness | B |
| High Torque | B |
| Absorption of Misalignment | B |
| Vibration Absorption | - |
| Electrical Insulation | - |
| Corrosion Resistant ( All Stainless Steel) | A |
A : Excellent B : Very Good
*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].
| Catalog Number |
A | L | W | F | M | Wrench Torque (N·m) |
||
|---|---|---|---|---|---|---|---|---|
| MST-8 | 8 | 3.5 | 14 | 1.7 | M2 | 0.3 | MST8.dxf | MST8 |
| MST-12 | 12 | 5 | 18.5 | 2.5 | M2.5 | 0.5 | MST12.dxf | MST12 |
| MST-16 | 16 | 6.5 | 23 | 3 | M3 | 0.7 | MST16.dxf | MST16 |
| MST-20 | 20 | 7.5 | 26 | 3 | M3 | 0.7 | MST20.dxf | MST20 |
| MST-25 | 25 | 8.5 | 31 | 4 | M4 | 1.7 | MST25.dxf | MST25 |
| MST-32 | 32 | 12 | 41 | 6 | M4 | 1.7 | MST32.dxf | MST32 |
| MST-40 | 40 | 17 | 56 | 8.5 | M5 | 4 | MST40.dxf | MST40 |
| MST-50 | 50 | 21 | 71 | 10.5 | M6 | 7 | MST50.dxf | MST50 |
| MST-63 | 63 | 26 | 90 | 13 | M8 | 15 | MST63.dxf | MST63 |
| MSTS-8 | 8 | 3.5 | 14 | 1.7 | M2 | 0.3 | MSTS8.dxf | MSTS8 |
| MSTS-12 | 12 | 5 | 18.5 | 2.5 | M2.5 | 0.5 | MSTS12.dxf | MSTS12 |
| MSTS-16 | 16 | 6.5 | 23 | 3 | M3 | 0.7 | MSTS16.dxf | MSTS16 |
| MSTS-20 | 20 | 7.5 | 26 | 3 | M3 | 0.7 | MSTS20.dxf | MSTS20 |
| MSTS-25 | 25 | 8.5 | 31 | 4 | M4 | 1.7 | MSTS25.dxf | MSTS25 |
| MSTS-32 | 32 | 12 | 41 | 6 | M4 | 1.7 | MSTS32.dxf | MSTS32 |
| MSTS-40 | 40 | 17 | 56 | 8.5 | M5 | 4 | MSTS40.dxf | MSTS40 |
| MSTS-50 | 50 | 21 | 71 | 10.5 | M6 | 7 | MSTS50.dxf | MSTS50 |
| MSTS-63 | 63 | 26 | 90 | 13 | M8 | 15 | MSTS63.dxf | MSTS63 |
| Catalog Number |
Max. Bore (mm) |
Rated Torque (N·m) |
Max. Torque (N·m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia* (kg·m2) |
Static Torsional Stiffness (N·m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass* (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| MST-8 | 4 | 0.1 | 0.2 | 78000 | 1.2x10-8 | 25 | 0.1 | 2 | ±0.2 | 1.4 |
| MST-12 | 6 | 0.4 | 0.8 | 52000 | 8.3x10-8 | 45 | 0.1 | 2 | ±0.3 | 3.7 |
| MST-16 | 8 | 0.5 | 1 | 39000 | 3.3x10-7 | 80 | 0.1 | 2 | ±0.4 | 8.1 |
| MST-20 | 10 | 1 | 2 | 31000 | 9.0x10-7 | 170 | 0.1 | 2 | ±0.4 | 14 |
| MST-25 | 12 | 2 | 4 | 25000 | 2.6x10-6 | 380 | 0.15 | 2 | ±0.5 | 27 |
| MST-32 | 16 | 4 | 8 | 19000 | 9.6x10-6 | 500 | 0.15 | 2 | ±0.5 | 60 |
| MST-40 | 20 | 8 | 16 | 15000 | 3.2x10-5 | 700 | 0.2 | 2 | ±0.5 | 130 |
| MST-50 | 25 | 16 | 32 | 12000 | 1.0x10-4 | 1800 | 0.2 | 2 | ±0.5 | 260 |
| MST-63 | 35 | 32 | 64 | 10000 | 3.2x10-4 | 3100 | 0.2 | 2 | ±0.5 | 490 |
| MSTS-8 | 4 | 0.2 | 0.4 | 78000 | 3.1x10-8 | 50 | 0.1 | 2 | ±0.2 | 3 |
| MSTS-12 | 6 | 0.3 | 0.6 | 52000 | 2.1x10-7 | 64 | 0.1 | 2 | ±0.3 | 9.3 |
| MSTS-16 | 8 | 0.5 | 1 | 39000 | 8.4x10-7 | 85 | 0.1 | 2 | ±0.3 | 21 |
| MSTS-20 | 10 | 1 | 2 | 31000 | 2.4x10-6 | 250 | 0.1 | 2 | ±0.3 | 38 |
| MSTS-25 | 12 | 2 | 4 | 25000 | 6.8x10-6 | 330 | 0.15 | 2 | ±0.4 | 71 |
| MSTS-32 | 16 | 3.5 | 7 | 19000 | 2.6x10-5 | 850 | 0.15 | 2 | ±0.5 | 160 |
| MSTS-40 | 20 | 8 | 16 | 15000 | 8.7x10-5 | 1000 | 0.2 | 2 | ±0.5 | 350 |
| MSTS-50 | 25 | 15 | 30 | 12000 | 2.7x10-4 | 1400 | 0.2 | 2 | ±0.5 | 700 |
| MSTS-63 | 35 | 35 | 70 | 10000 | 8.4x10-4 | 1800 | 0.2 | 2 | ±0.5 | 1300 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Catalog Number |
RoHS | Stock Bores D1·D2 |
|---|---|---|
| MST-8 | Compliant | |
| MST-12 | Compliant | |
| MST-16 | Compliant | |
| MST-20 | Compliant | |
| MST-25 | Compliant | |
| MST-32 | Compliant | |
| MST-40 | Compliant | |
| MST-50 | Compliant | |
| MST-63 | Compliant | |
| MSTS-8 | Compliant | |
| MSTS-12 | Compliant | |
| MSTS-16 | Compliant | |
| MSTS-20 | Compliant | |
| MSTS-25 | Compliant | |
| MSTS-32 | Compliant | |
| MSTS-40 | Compliant | |
| MSTS-50 | Compliant | |
| MSTS-63 | Compliant |
●All products come with setscrews.
●Hubs with shaft bore diameters of φ4 or less have one setscrew.
●Recommended tolerance on shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].
*[MSTS] stainless steel is a standard product.