Slit Type Flexible Coupling

MSX-C Clamp Type

Merits


Configuration & Material

*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].

Dimensions

unit:mm
Catalog
Number
A L W F G M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
MSX-16C 16 6 17.4 3 4.74 M2 0.5 MSX16C.dxf MSX16C
MSX-19C 19 6.8 20 3.4 5.6 M2.5 1 MSX19C.dxf MSX19C
MSX-24C 24 8.5 25 4.25 8 M3 1.5 MSX24C.dxf MSX24C
MSX-29C 29 10.2 30 5.1 9 M3 1.5 MSX29C.dxf MSX29C
MSX-34C 34 12 35 6 11 M3 1.5 MSX34C.dxf MSX34C
MSX-39C 39 13.5 40 6.75 14 M4 2.5 MSX39C.dxf MSX39C
MSX-44C 44 15.5 45 7.75 16 M4 2.5 MSX44C.dxf MSX44C

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque
(N·m)
Max.
Torque
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia*
(kg·m2)
Static Torsional
Stiffness
(N·m/rad)
Errors of
Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass*
(g)
MSX-16C 6 0.5 1 39000 2.5x10-7 200 0.05 0.5 ±0.1 7
MSX-19C 8 1 2 33000 5.8x10-7 270 0.05 0.5 ±0.1 12
MSX-24C 10 1.5 3 26000 1.8x10-6 790 0.05 0.5 ±0.1 23
MSX-29C 12 2 4 21000 4.7x10-6 1400 0.05 0.5 ±0.1 41
MSX-34C 16 3 6 18000 1.1x10-5 2200 0.05 0.5 ±0.1 62
MSX-39C 20 6 12 16000 2.3x10-5 4100 0.05 0.5 ±0.1 88
MSX-44C 22 9 18 14000 4.3x10-5 5100 0.05 0.5 ±0.1 128

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
MSX-16C Compliant
MSX-19C Compliant
MSX-24C Compliant
MSX-29C Compliant
MSX-34C Compliant
MSX-39C Compliant
MSX-44C Compliant

●All products come with cap screws (MSX-C).
●Tolerance on shaft bores of setscrew type coupling is H8.
●Recommended tolerance on shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].