Slit Type Flexible Coupling

MSX Setscrew Type

Merits


Configuration & Material

*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].

Dimensions

unit:mm
Catalog
Number
A L W F M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
MSX-16 16 6 17.4 3 M3 0.7 MSX16.dxf download
MSX-19 19 6.8 20 3.4 M3 0.7 MSX19.dxf download
MSX-24 24 8.5 25 4.25 M4 1.7 MSX24.dxf download
MSX-29 29 10.2 30 5.1 M4 1.7 MSX29.dxf download
MSX-34 34 12 35 6 M5 4 MSX34.dxf download
MSX-39 39 13.5 40 6.75 M5 4 MSX39.dxf -
MSX-44 44 15.5 45 7.75 M6 7 MSX44.dxf -

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque
(N·m)
Max.
Torque
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia*
(kg·m2)
Static Torsional
Stiffness
(N·m/rad)
Errors of
Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass*
(g)
MSX-16 8 0.5 1 39000 2.8x10-7 200 0.05 0.5 ±0.1 7
MSX-19 10 1 2 33000 6.2x10-7 270 0.05 0.5 ±0.1 10
MSX-24 12 1.5 3 26000 2.0x10-6 790 0.05 0.5 ±0.1 22
MSX-29 14 2 4 21000 5.2x10-6 1400 0.05 0.5 ±0.1 40
MSX-34 18 3 6 18000 1.1x10-5 2200 0.05 0.5 ±0.1 64
MSX-39 20 6 12 16000 2.9x10-5 4100 0.05 0.5 ±0.1 90
MSX-44 22 9 18 14000 5.5x10-5 5100 0.05 0.5 ±0.1 133

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
MSX-16 Compliant
MSX-19 Compliant
MSX-24 Compliant
MSX-29 Compliant
MSX-34 Compliant
MSX-39 Compliant
MSX-44 Compliant

●All products come with set screws (MSX).
●Tolerance on shaft bores of setscrew type coupling is H8.
●Recommended tolerance on shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].