![]()
![]()
Slit Type Flexible Coupling
| Servomotor | - |
|---|---|
| Stepping Motor | - |
| General-purpose Motor | A |
| Encoder | - |
| Zero Backlash | A |
|---|---|
| High Torsional Stiffness | - |
| High Torque | - |
| Absorption of Misalignment | B |
| Vibration Absorption | - |
| Electrical Insulation | A |
| Corrosion Resistant (All Stainless Steel) | A |
A : Excellent B : Very Good
*PEEK® is a registered trademark of Victrex, PLC. Color may vary according to production lot.
| Catalog Number |
A | L | W | F | G | M | Wrench Torque (N·m) |
||
|---|---|---|---|---|---|---|---|---|---|
| MSXP-25C | 25 | 8.5 | 25 | 4.25 | 8 | M3 | 0.15 | MSXP25C.dxf | MSXP25C |
| MSXP-30C | 30 | 10.2 | 30 | 5.1 | 9 | M3 | 0.15 | MSXP30C.dxf | MSXP30C |
| MSXP-36C | 36 | 12 | 35 | 6 | 11 | M3 | 0.15 | MSXP36C.dxf | MSXP36C |
| Catalog Number |
Max. Bore (mm) |
Rated Torque (N·m) |
Max. Torque (N·m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia* (kg·m2) |
Static Torsional Stiffness (N·m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass* (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| MSXP-25C | 10 | 0.7 | 1.4 | 25000 | 3.0x10-7 | 110 | 0.05 | 0.5 | ±0.1 | 3.8 |
| MSXP-30C | 12 | 1 | 2 | 21000 | 7.8x10-7 | 180 | 0.05 | 0.5 | ±0.1 | 6.8 |
| MSXP-36C | 16 | 1.5 | 3 | 17000 | 1.8x10-6 | 280 | 0.05 | 0.5 | ±0.1 | 10 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.
| Catalog Number |
RoHS | Stock Bores D1·D2 |
|---|---|---|
| MSXP-25C | Compliant | |
| MSXP-30C | Compliant | |
| MSXP-36C | Compliant |
●All products come with cap screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].