![]()
![]()
Double Disk Type Flexible Coupling
| Servomotor | - |
|---|---|
| Stepping Motor | B |
| General-purpose Motor | - |
| Encoder | - |
| Zero Backlash | A |
|---|---|
| High Torsional Stiffness | - |
| High Torque | - |
| Absorption of Misalignment | B |
| Vibration Absorption | - |
| Electrical Insulation | - |
| Corrosion Resistant (All Stainless Steel) | - |
A : Excellent B : Very Good
*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].
| Catalog Number |
A | L | W | E | F | M | Wrench Torque (N·m) |
||
|---|---|---|---|---|---|---|---|---|---|
| MTD-20 | 20 | 7.5 | 27.3 | 6 | 3.7 | M3 | 0.7 | MTD20.dxf | MTD20 |
| MTD-25 | 25 | 7.5 | 27.4 | 10 | 3.7 | M3 | 0.7 | MTD25.dxf | MTD25 |
| MTD-32 | 32 | 7.5 | 27.5 | 15 | 3.7 | M4 | 1.7 | MTD32.dxf | MTD32 |
| Catalog Number |
Max. Bore (mm) |
Rated Torque (N·m) |
Max. Torque (N·m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia* (kg·m2) |
Static Torsional Stiffness (N·m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass* (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| MTD-20 | 8 | 0.5 | 1 | 31000 | 1.2x10-6 | 120 | 0.1 | 1 | ±0.4 | 21 |
| MTD-25 | 12 | 1 | 2 | 25000 | 2.6x10-6 | 210 | 0.15 | 1.5 | ±0.5 | 27 |
| MTD-32 | 14 | 2 | 4 | 19000 | 6.7x10-6 | 230 | 0.15 | 2 | ±0.6 | 43 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Catalog Number |
RoHS | Stock Bores D1·D2 |
|---|---|---|
| MTD-20 | Compliant | |
| MTD-25 | Compliant | |
| MTD-32 | Compliant |
●All products come with set screws.
●Hubs with shaft bore diameters of φ4 or less have one set screw.
●Recommended tolerance on shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].