![]()
![]()



| Type of Bellows |
A (mm) |
No. of Convolution |
L (mm) |
Thickness of Bellows (mm) |
Rated Torque (N·m) |
Max. Torque (N·m) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
|---|---|---|---|---|---|---|---|---|---|
| Single Bellows |
13 | 10 | 4.5 | 0.05~0.1 | 0.07 | 0.15 | 0.15 | 3.5 | ±0.5 |
| 20 | 9 | 0.07 | 0.15 | 0.30 | 6.5 | ±1 | |||
| 30 | 13.5 | 0.07 | 0.15 | 0.45 | 10 | ±1.5 | |||
| 18 | 10 | 6 | 0.05~0.1 | 0.15 | 0.3 | 0.15 | 5 | ±0.5 | |
| 20 | 12 | 0.15 | 0.3 | 0.30 | 9.5 | ±1 | |||
| 30 | 18 | 0.15 | 0.3 | 0.45 | 14.5 | ±1.5 | |||
| 22 | 10 | 7 | 0.06~0.1 | 0.35 | 0.7 | 0.20 | 4 | ±0.5 | |
| 20 | 14 | 0.35 | 0.7 | 0.40 | 8 | ±1 | |||
| 30 | 21 | 0.35 | 0.7 | 0.60 | 12 | ±1.5 | |||
| 28 | 10 | 9 | 0.1~0.15 | 0.65 | 1.3 | 0.25 | 6.5 | ±0.5 | |
| 20 | 18 | 0.65 | 1.3 | 0.50 | 9 | ±1 | |||
| 30 | 27 | 0.65 | 1.3 | 0.75 | 14 | ±1.5 | |||
| Double Bellows |
13 | 10 | 6 | 0.05~0.1 | 0.15 | 0.3 | 0.15 | 3.6 | ±0.5 |
| 20 | 12 | 0.15 | 0.3 | 0.30 | 7.2 | ±1 | |||
| 30 | 18 | 0.15 | 0.3 | 0.45 | 10 | ±1.5 | |||
| 18 | 10 | 8 | 0.05~0.1 | 0.7 | 1.4 | 0.15 | 5.7 | ±0.5 | |
| 20 | 16 | 0.7 | 1.4 | 0.30 | 11.5 | ±1 | |||
| 30 | 24 | 0.7 | 1.4 | 0.45 | 17.2 | ±1.5 | |||
| 22 | 10 | 8 | 0.06~0.1 | 1.25 | 2.5 | 0.20 | 4.7 | ±0.5 | |
| 20 | 16 | 1.25 | 2.5 | 0.40 | 9.4 | ±1 | |||
| 30 | 24 | 1.25 | 2.5 | 0.60 | 14 | ±1.5 | |||
| 28 | 10 | 11 | 0.1~0.15 | 1.3 | 2.6 | 0.25 | 3.7 | ±0.5 | |
| 20 | 22 | 1.3 | 2.6 | 0.50 | 7.4 | ±1 | |||
| 30 | 33 | 1.3 | 2.6 | 0.75 | 11 | ±1.5 |