Slit Type Flexible Coupling

MWS-C Clamp Type

Merits


Configuration & Material

*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].

Dimensions

unit:mm
Catalog
Number
A L W F G M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
MWS-12C 12 5.2 14 2.6 4 M2 0.5 MWS12C.dxf MWS12C
MWS-16C 16 6.8 18 3.4 5 M2.5 1 MWS16C.dxf MWS16C
MWS-20C 20 7.65 20 3.8 6.5 M2.5 1 MWS20C.dxf MWS20C
MWS-25C 25 9.6 25 4.8 9 M3 1.5 MWS25C.dxf MWS25C
MWS-32C 32 12.6 32 6.3 11 M4 2.5 MWS32C.dxf MWS32C
MWSS-12C 12 5.2 14 2.6 4 M2 0.5 MWSS12C.dxf MWSS12C
MWSS-16C 16 6.8 18 3.4 5 M2.5 1 MWSS16C.dxf MWSS16C
MWSS-20C 20 7.65 20 3.8 6.5 M2.5 1 MWSS20C.dxf MWSS20C
MWSS-25C 25 9.6 25 4.8 9 M3 1.5 MWSS25C.dxf MWSS25C
MWSS-32C 32 12.6 32 6.3 11 M4 2.5 MWSS32C.dxf MWSS32C

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque
(N·m)
Max.
Torque
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia*
(kg·m2)
Static Torsional
Stiffness
(N·m/rad)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass*
(g)
MWS-12C 5 0.4 0.8 52000 6.4x10-8 80 1 ±0.1 3
MWS-16C 6 0.5 1 39000 2.9x10-7 180 1 ±0.2 8
MWS-20C 8 1 2 31000 7.5x10-7 200 1 ±0.2 13
MWS-25C 10 2 4 25000 2.3x10-6 780 1 ±0.2 25
MWS-32C 14 4 8 19000 8.1x10-6 1100 1 ±0.2 53
MWSS-12C 5 0.3 0.6 52000 1.8x10-7 140 1 ±0.1 8.5
MWSS-16C 6 0.5 1 39000 7.8x10-7 240 1 ±0.1 21
MWSS-20C 8 1 2 31000 2.1x10-6 330 1 ±0.1 36
MWSS-25C 10 2 4 25000 6.3x10-6 720 1 ±0.2 69
MWSS-32C 14 3.5 7 19000 2.2x10-5 1300 1 ±0.2 150

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
MWS-12C Compliant
MWS-16C Compliant
MWS-20C Compliant
MWS-25C Compliant
MWS-32C Compliant
MWSS-12C Compliant
MWSS-16C Compliant
MWSS-20C Compliant
MWSS-25C Compliant
MWSS-32C Compliant

●All products come with cap screws.
●Recommended tolerance on shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].