![]()
![]()
Slit Type Flexible Coupling
| Servomotor | - |
|---|---|
| Stepping Motor | A |
| General-purpose Motor | - |
| Encoder | - |
| Zero Backlash | A |
|---|---|
| High Torsional Stiffness | B |
| High Torque | B |
| Absorption of Misalignment | - |
| Vibration Absorption | - |
| Electrical Insulation | - |
| Corrosion Resistant (All Stainless Steel) | A |
A : Excellent B : Very Good
*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].
| Catalog Number |
A | L | W | F | M | Wrench Torque (N·m) |
||
|---|---|---|---|---|---|---|---|---|
| MWS-8 | 8 | 3.4 | 10 | 1.7 | M2 | 0.3 | MWS8.dxf | MWS8 |
| MWS-12 | 12 | 5.2 | 14 | 2.5 | M2.5 | 0.5 | MWS12.dxf | MWS12 |
| MWS-16 | 16 | 6.8 | 18 | 3 | M3 | 0.7 | MWS16.dxf | MWS16 |
| MWS-20 | 20 | 7.65 | 20 | 3 | M3 | 0.7 | MWS20.dxf | MWS20 |
| MWS-25 | 25 | 9.6 | 25 | 4 | M4 | 1.7 | MWS25.dxf | MWS25 |
| MWS-32 | 32 | 12.6 | 32 | 6 | M4 | 1.7 | MWS32.dxf | MWS32 |
| MWSS-8 | 8 | 3.4 | 10 | 1.7 | M2 | 0.3 | MWSS8.dxf | MWSS8 |
| MWSS-12 | 12 | 5.2 | 14 | 2.5 | M2.5 | 0.5 | MWSS12.dxf | MWSS12 |
| MWSS-16 | 16 | 6.8 | 18 | 3 | M3 | 0.7 | MWSS16.dxf | MWSS16 |
| MWSS-20 | 20 | 7.65 | 20 | 3 | M3 | 0.7 | MWSS20.dxf | MWSS20 |
| MWSS-25 | 25 | 9.6 | 25 | 4 | M4 | 1.7 | MWSS25.dxf | MWSS25 |
| MWSS-32 | 32 | 12.6 | 32 | 6 | M4 | 1.7 | MWSS32.dxf | MWSS32 |
| Catalog Number |
Max. Bore (mm) |
Rated Torque (N·m) |
Max. Torque (N·m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia* (kg·m2) |
Static Torsional Stiffness (N·m/rad) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass* (g) |
|---|---|---|---|---|---|---|---|---|---|
| MWS-8 | 4 | 0.1 | 0.2 | 78000 | 1.0x10-8 | 24 | 1 | ±0.1 | 1 |
| MWS-12 | 6 | 0.4 | 0.8 | 52000 | 7.0x10-8 | 80 | 1 | ±0.1 | 3.1 |
| MWS-16 | 8 | 0.5 | 1 | 39000 | 2.8x10-7 | 180 | 1 | ±0.2 | 7.4 |
| MWS-20 | 10 | 1 | 2 | 31000 | 7.5x10-7 | 200 | 1 | ±0.2 | 12 |
| MWS-25 | 12 | 2 | 4 | 25000 | 2.3x10-6 | 780 | 1 | ±0.2 | 24 |
| MWS-32 | 16 | 4 | 8 | 19000 | 8.0x10-6 | 1100 | 1 | ±0.2 | 50 |
| MWSS-8 | 4 | 0.2 | 0.4 | 78000 | 2.4x10-8 | 49 | 1 | ±0.1 | 2.7 |
| MWSS-12 | 6 | 0.3 | 0.6 | 52000 | 1.8x10-7 | 140 | 1 | ±0.1 | 7.8 |
| MWSS-16 | 8 | 0.5 | 1 | 39000 | 7.2x10-7 | 240 | 1 | ±0.1 | 18 |
| MWSS-20 | 10 | 1 | 2 | 31000 | 2.0x10-6 | 330 | 1 | ±0.1 | 32 |
| MWSS-25 | 12 | 2 | 4 | 25000 | 6.1x10-6 | 720 | 1 | ±0.2 | 63 |
| MWSS-32 | 16 | 3.5 | 7 | 19000 | 2.1x10-5 | 1300 | 1 | ±0.2 | 130 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Catalog Number |
RoHS | Stock Bores D1·D2 |
|---|---|---|
| MWS-8 | Compliant | |
| MWS-12 | Compliant | |
| MWS-16 | Compliant | |
| MWS-20 | Compliant | |
| MWS-25 | Compliant | |
| MWS-32 | Compliant | |
| MWSS-8 | Compliant | |
| MWSS-12 | Compliant | |
| MWSS-16 | Compliant | |
| MWSS-20 | Compliant | |
| MWSS-25 | Compliant | |
| MWSS-32 | Compliant |
●All products come with setscrews.
●Hubs with shaft bore diameters of φ4 or less have one setscrew.
●Recommended tolerance on shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].