![]()
![]()
Single Disk Flexible Coupling
| Servomotor | A |
|---|---|
| Stepping Motor | A |
| General-Purpose Motor | - |
| Encoder | - |
| Zero Backlash | A |
|---|---|
| High Torsional Stiffness | A |
| High Torque | A |
| Allowable Misalignment | - |
| Vibration Absorption | - |
| Electrical Insulation | - |
| Corrosion Resistant (All Stainless Steel) | A |
A : Excellent B : Very Good
*Anodized coating is also possible. Please contact the customer service center for more information.
**Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].
| Catalog Number |
A | L | W | F | G | M | Wrench Torque (N·m) |
||
|---|---|---|---|---|---|---|---|---|---|
| XBS-15C2 | 15 | 7.5 | 16 | 2.3 | 5.25 | M2 | 0.5 | XBS15C2.dxf | XBS15C2 |
| XBS-19C2 | 19 | 9 | 19 | 2.5 | 7.1 | M2 | 0.5 | XBS19C2.dxf | XBS19C2 |
| XBS-25C2 | 25 | 11 | 23.6 | 3.5 | 9.25 | M2.5 | 1 | XBS25C2.dxf | XBS25C2 |
| XBS-27C2 | 27 | 11 | 23.6 | 3.5 | 10.25 | M2.5 | 1 | XBS27C2.dxf | XBS27C2 |
| XBS-34C3 | 34 | 12 | 26.2 | 4 | 13 | M3 | 1.5 | XBS34C3.dxf | XBS34C3 |
| XBS-39C2 | 39 | 15 | 32.8 | 5 | 14.5 | M4 | 3.5 | XBS39C2.dxf | XBS39C2 |
| XBS-44C2 | 44 | 15 | 32.8 | 5 | 17 | M4 | 3.5 | XBS44C2.dxf | XBS44C2 |
| XBS-56C3 | 56 | 20 | 43.2 | 6 | 21.25 | M5 | 8 | XBS56C3.dxf | XBS56C3 |
| XBS-68C5 | 68 | 24 | 53 | 7 | 25 | M6 | 13 | XBS68C5.dxf | XBS68C5 |
| XBS-82C5 | 82 | 31 | 68 | 9 | 29.5 | M8 | 30 | XBS82C5.dxf | XBS82C5 |
| XBS-94C7 | 94 | 31 | 68.8 | 9 | 35.5 | M8 | 30 | XBS94C7.dxf | XBS94C7 |
| XBS-104C8 | 104 | 32 | 71.2 | 9 | 40.5 | M8 | 30 | XBS104C8.dxf | XBS104C8 |
| XBSS-15C2 | 15 | 7.5 | 16 | 2.3 | 5.25 | M2 | 0.5 | XBSS15C2.dxf | XBSS15C2 |
| XBSS-19C2 | 19 | 9 | 19 | 2.5 | 7.1 | M2 | 0.5 | XBSS19C2.dxf | XBSS19C2 |
| XBSS-25C2 | 25 | 11 | 23.6 | 3.5 | 9.25 | M2.5 | 1 | XBSS25C2.dxf | XBSS25C2 |
| XBSS-27C2 | 27 | 11 | 23.6 | 3.5 | 10.25 | M2.5 | 1 | XBSS27C2.dxf | XBSS27C2 |
| XBSS-34C3 | 34 | 12 | 26.2 | 4 | 13 | M3 | 1.5 | XBSS34C3.dxf | XBSS34C3 |
| XBSS-39C2 | 39 | 15 | 32.8 | 5 | 14.5 | M4 | 3.5 | XBSS39C2.dxf | XBSS39C2 |
| XBSS-44C2 | 44 | 15 | 32.8 | 5 | 17 | M4 | 3.5 | XBSS44C2.dxf | XBSS44C2 |
| XBSS-56C3 | 56 | 20 | 43.2 | 6 | 21.25 | M5 | 8 | XBSS56C3.dxf | XBSS56C3 |
| Catalog Number |
Max. Bore (mm) |
Rated Torque (N·m) |
Max. Torque (N·m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia* (kg·m2) |
Static Torsional Stiffness (N·m/rad) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass* (g) |
|---|---|---|---|---|---|---|---|---|---|
| XBS-15C2 | 6 | 0.6 | 1.2 | 42000 | 9.8x10-8 | 300 | 0.5 | ±0.1 | 5 |
| XBS-19C2 | 8 | 1 | 2 | 33000 | 2.9x10-7 | 600 | 1 | ±0.1 | 9 |
| XBS-25C2 | 12 | 2 | 4 | 25000 | 1.1x10-6 | 1300 | 1 | ±0.2 | 17 |
| XBS-27C2 | 14 | 2.2 | 4.4 | 23000 | 1.4x10-6 | 1600 | 1 | ±0.2 | 21 |
| XBS-34C3 | 16 | 4.2 | 8.4 | 18000 | 4.0x10-6 | 2500 | 1 | ±0.3 | 43 |
| XBS-39C2 | 20 | 8 | 16 | 16000 | 9.8x10-6 | 4600 | 1 | ±0.3 | 83 |
| XBS-44C2 | 22 | 10 | 20 | 14000 | 1.6x10-5 | 6000 | 1 | ±0.3 | 105 |
| XBS-56C3 | 28 | 25 | 50 | 11000 | 5.7x10-5 | 14000 | 1 | ±0.4 | 232 |
| XBS-68C5 | 32 | 60 | 120 | 9000 | 1.6x10-4 | 25000 | 1 | ±0.5 | 388 |
| XBS-82C5 | 35 | 80 | 160 | 7000 | 4.2x10-4 | 42000 | 1 | ±0.6 | 740 |
| XBS-94C7 | 45 | 150 | 300 | 6000 | 6.9x10-4 | 55000 | 1 | ±0.7 | 960 |
| XBS-104C8 | 50 | 200 | 400 | 6000 | 1.1x10-3 | 68000 | 1 | ±0.7 | 1180 |
| XBSS-15C2 | 6 | 0.5 | 1 | 42000 | 2.3x10-7 | 500 | 0.5 | ±0.1 | 15 |
| XBSS-19C2 | 8 | 1 | 2 | 33000 | 7.4x10-7 | 1000 | 1 | ±0.1 | 29 |
| XBSS-25C2 | 12 | 1.2 | 2.4 | 25000 | 2.8x10-6 | 1500 | 1 | ±0.2 | 53 |
| XBSS-27C2 | 14 | 1.5 | 3 | 23000 | 3.8x10-6 | 2100 | 1 | ±0.2 | 67 |
| XBSS-34C3 | 16 | 3.5 | 7 | 18000 | 1.1x10-5 | 3800 | 1 | ±0.3 | 115 |
| XBSS-39C2 | 20 | 5 | 10 | 16000 | 2.3x10-5 | 5500 | 1 | ±0.3 | 185 |
| XBSS-44C2 | 22 | 7 | 14 | 14000 | 3.9x10-5 | 7000 | 1 | ±0.3 | 305 |
| XBSS-56C3 | 28 | 15 | 30 | 11000 | 1.4x10-4 | 15000 | 1 | ±0.4 | 610 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.
| Catalog Number |
RoHS | Stock Bores D1·D2 |
|---|---|---|
| XBS-15C2 | Compliant | |
| XBS-19C2 | Compliant | |
| XBS-25C2 | Compliant | |
| XBS-27C2 | Compliant | |
| XBS-34C3 | Compliant | |
| XBS-39C2 | Compliant | |
| XBS-44C2 | Compliant | |
| XBS-56C3 | Compliant | |
| XBS-68C5 | Compliant | |
| XBS-82C5 | Compliant | |
| XBS-94C7 | Compliant | |
| XBS-104C8 | Compliant | |
| XBSS-15C2 | Compliant | |
| XBSS-19C2 | Compliant | |
| XBSS-25C2 | Compliant | |
| XBSS-27C2 | Compliant | |
| XBSS-34C3 | Compliant | |
| XBSS-39C2 | Compliant | |
| XBSS-44C2 | Compliant | |
| XBSS-56C3 | Compliant |
●All products come with cap screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].