![]()
![]()
Gum Type Flexible Coupling
| Servomotor | A |
|---|---|
| Stepping Motor | A |
| General-Purpose Motor | B |
| Encoder | - |
| Zero Backlash | A |
|---|---|
| High Torsional Stiffness | B |
| High Torque | A |
| Allowable Misalignment | B |
| Vibration Absorption | A |
| Electrical Insulation | A |
| Corrosion Resistant (All Stainless Steel) | - |
A : Excellent B : Very Good
| Volume Resistance (Ωm) | 1012~1013 |
|---|---|
| Aging Resistance | A |
| Weathering Resistance | A |
| Ozone Resistance | A |
| Gasoline / Light Oil | B~A |
| Benzene / Toluene | C~B |
| Alcohol | A |
| Ether | D~C |
| Ketone (MEK) | D |
| Acetic Ether | D~C |
| Water | A |
| Organic Acid | A |
| High Concentration Organic Acid | B |
| Low Concentration Organic Acid | A |
| Strong Alkali | A |
| Weak Alkali | A |
A : Excellent
B : Usable
C : Usable under certain conditions
D : Unusable
*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].
| Catalog Number |
A | L | W | F | G | M | Wrench Torque (N·m) |
||
|---|---|---|---|---|---|---|---|---|---|
| XGS-15C | 15 | 6.5 | 18 | 2.15 | 5 | M1.6 | 0.25 | XGS15C.dxf | XGS15C |
| XGS-19C | 19 | 7.7 | 20 | 2.65 | 6.5 | M2 | 0.5 | XGS19C.dxf | XGS19C |
| XGS-25C | 25 | 9.5 | 27 | 3.25 | 9 | M2.5 | 1 | XGS25C.dxf | XGS25C |
| XGS-30C | 30 | 11 | 30 | 4 | 11 | M3 | 1.5 | XGS30C.dxf | XGS30C |
| XGS-34C | 34 | 12 | 35 | 4 | 12.25 | M3 | 1.5 | XGS34C.dxf | XGS34C |
| XGS-39C | 39 | 15.5 | 40 | 4.5 | 14.5 | M4 | 2.5 | XGS39C.dxf | XGS39C |
| Catalog Number |
Max. Bore (mm) |
Rated Torque (N·m) |
Max. Torque (N·m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia* (kg·m2) |
Static Torsional Stiffness (N·m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass* (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| XGS-15C | 6 | 0.5 | 1 | 42000 | 2.0x10-7 | 25 | 0.15 | 1.5 | ±0.2 | 7 |
| XGS-19C | 8 | 0.8 | 1.6 | 33000 | 6.2x10-7 | 63 | 0.15 | 1.5 | ±0.2 | 12 |
| XGS-25C | 12 | 2.3 | 4.6 | 25000 | 2.3x10-6 | 125 | 0.15 | 1.5 | ±0.2 | 25 |
| XGS-30C | 15 | 3.3 | 6.6 | 21000 | 5.5x10-6 | 160 | 0.20 | 1.5 | ±0.3 | 39 |
| XGS-34C | 16 | 5.5 | 11 | 18000 | 1.0x10-5 | 350 | 0.20 | 1.5 | ±0.3 | 62 |
| XGS-39C | 20 | 7 | 14 | 16000 | 2.1x10-5 | 440 | 0.20 | 1.5 | ±0.3 | 85 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
However, if operating temperature exceeds 30℃, please adjust rated torque and maximum torque as detailed in the table below.
The operational temperature range for XGS is -20℃~80℃. For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.
| Air Temperature | -20℃~30℃ | 30℃~40℃ | 40℃~60℃ | 60℃~80℃ |
|---|---|---|---|---|
| Temperature Correction Factor | 1.00 | 0.80 | 0.70 | 0.55 |
| Catalog Number |
RoHS | Stock Bores D1·D2 |
|---|---|---|
| XGS-15C | Compliant | |
| XGS-19C | Compliant | |
| XGS-25C | Compliant | |
| XGS-30C | Compliant | |
| XGS-34C | Compliant | |
| XGS-39C | Compliant |
●All products come with cap screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].