Rigid Coupling-High Precision Version

XRP

Merits


Configuration & Material

*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].

Dimensions

unit:mm
Catalog
Number
A L L1 W F G M Wrench
Torque
(N·m)
CAD DATA 2D CAD DATA 3D
XRP-16C 16 10 5 20 2.6 5 M2 0.5 XRP16C.dxf XRP16C
XRP-19C 19 13 6.5 26 3.5 6.25 M2.5 1 XRP19C.dxf XRP19C
XRP-24C 24 15 7 30 3.75 7.75 M3 1.5 XRP24C.dxf XRP24C
XRP-34C 34 20 8 40 4 12 M3 1.5 XRP34C.dxf XRP34C
XRP-39C 39 24 10 48 5 14.5 M4 2.5 XRP39C.dxf XRP39C

Specifications

Catalog
Number
Max. Bore
(mm)
Rated
Torque
(N·m)
Max.
Torque
(N·m)
Max. Rotational
Frequency
(min-1)
Moment
of Inertia*
(kg·m2)
Mass*
(g)
XRP-16C 6 0.6 1.2 39000 3.1x10-7 9
XRP-19C 8 1.4 2.8 33000 8.0x10-7 15
XRP-24C 10 2.3 4.6 26000 2.7x10-6 32
XRP-34C 15 2.8 5.6 18000 1.4x10-5 87
XRP-39C 18 4.7 9.4 16000 3.9x10-5 140

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Moment of inertia and mass figures based on maximum bore dimensions.

Stock Bores

Catalog
Number
RoHS Stock Bores D1·D2
XRP-16C Compliant
XRP-19C Compliant
XRP-24C Compliant
XRP-34C Compliant
XRP-39C Compliant

●All products come with cap screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Specialty goods with nonstandard bore diameters can also be produced. Please contact the customer service for more information.