ls

LS

JawMax® In-Shear Type

Wide Variation

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A H L W B F G M n Spider
c
Spider
t
Spider
e
Wrench
Torque
(N・m)
LS090 53.6 21.1 20.8 67.1 69.9 11.2 25.4 M6 3 62.5 25.4 29.5 7
LS095 53.6 21.1 25.4 76.2 69.9 11.2 25.4 M8 3 62.5 25.4 29.5 10
LS099 64.5 30.7 26.9 89.4 81 11.2 35.6 M8 3 73.9 35.6 35.6 16
LS100 64.5 30.7 35.1 105.7 81 11.2 35.6 M8 3 73.9 35.6 35.6 16
LS110 84.3 36.8 42.7 127 101.6 19.1 41.7 M10 3 94.5 41.7 47.8 32
LS150 95.3 43.4 44.5 138.2 119.1 19.1 49.3 M10 3 109.2 49.3 48.3 32

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
LS090 Compliantt 25387692002.7×10-45400.720.70.52
LS095 Compliantt 28387692003.2×10-45400.720.70.57
LS099 Compliantt 306312577007.5×10-48300.720.70.91
LS100 Compliantt 356312577009.1×10-48300.720.71.1
LS110 Compliantt 4212324659003.2×10-317300.720.72.4
LS150 Compliantt 4820540952005.6×10-322100.721.13.2

*Based on the maximum shaft bores.

Product Code Stock Bores(D1・D2)
18 19 20 22 24 25 28 30 32 35 38 40 42 45 48
LS090                  
LS095                
LS099                  
LS100                
LS110                  
LS150                
LSS095                
LSS100                
LSS110                  
LSS150                
・●Bore tolerance H7 without keyway
 ▽Bore tolerance H7 with keyway
 ▼Choose between bore tolerance H7 with keyway or bore tolerance G7 with keyway
 ■Choose between bore tolerance H7 with keyway or bore tolerance F7 with keyway
・All products come with socket head setscrerws
・nonstandard bore and keyway modifications are available on request. Please contact our customer service “Contact center”.
・Products without bore holes are also available in stock. Pricing is the same as standard products.
Shaft keyway
h6・h7 H7
j6 G7
k6・m6 F7
新JISキー溝
unit:mm
Stock Bores D Keyways Keys
b t Nominal Dimensions
b×h
Basic Dimensions Tolerance
(JS9)
Basic Dimensions Tolerance
10 3 ±0.0125 1.4 +0.1
0
3×3
11・12 4 ±0.0150 1.8 4×4
14・15・16・17 5 2.3 5×5
18・19・20・22 6 2.8 6×6
24・25・28・30 8 ±0.0180 3.3 +0.2
0
8×7
32・35・38 10 10×8
40・42 12 ±0.0215 12×8
45・48 14 3.8 14×9