mdw

MDW

Double Disk Flexible Coupling

High Torsional Stiffness,Zero Backlash

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W E F G M Wrench
Torque
(N・m)
MDW-19C 19 8 27 8.5 2.5 6.5 M2 0.5
MDW-25C 25 10 31 12.5 3.5 9 M2.5 1
MDW-32C 32 12 40 16 4 11 M3 1.5
MDW-40C 40 14 44 21 5 15 M4 2.5
MDW-50C 50 18 57 26 6 18 M5 7
MDW-63C 63 20 61 35 7 24 M6 12

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
MDW-19C Compliantt 80.71.5330008.7×10-72000.121.5±0.518
MDW-25C Compliantt 1212250002.7×10-64500.121.5±0.525
MDW-32C Compliantt 152.55190009.6×10-611000.151.5±0.560
MDW-40C Compliantt 203.57150001.9×10-514000.151.5±0.5100
MDW-50C Compliantt 25918120008.1×10-522000.151.5±0.5210
MDW-63C Compliantt 3012.525100002.1×10-430000.151.5±0.5340

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores
4 5 6 6.35 7 8 9 10 11 12 14 15 16 17 18 19 20 22 24 25 28 30
MDW-19C45678
MDW-25C66.3589101112
MDW-32C81011121415
MDW-40C810111214151617181920
MDW-50C14151617181920222425
MDW-63C1516171819202224252830

●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]

Products of the same category
Type DiskType DiskType DiskType DiskType DiskType DiskType
Product Code XBSS
XBSS
XBW
XBW
MTD
MTD
MHW
MHW
XBS
XBS
XBWS
XBWS
Characteristics High Torsional Stiffness,High Torque,Zero Backlash High Torsional Stiffness,High Torque,Zero Backlash シンプル
バックラッシュ 0
Low Inertia,Zero Backlash High Torsional Stiffness,High Torque,Zero Backlash High Torsional Stiffness,High Torque,Zero Backlash
Outside
Diameter
φ15~φ56 φ15~φ104 φ20~φ32 φ32~φ63 φ15~φ104 φ15~φ56
Torque 0.5N・m~15N・m 0.6N・m~200N・m 0.5N・m~2N・m 2N・m~10N・m 0.6N・m~200N・m 0.5N・m~15N・m
Customers Searched This Item Checked
Type Jaw TypeType Jaw TypeType Jaw TypeType Jaw TypeType DiskType Jaw TypeType
Product Code MJT-WH
MJT-WH
MJT-K-RD
MJT-K-RD
MJT-CK-GR
MJT-CK-GR
MJT-CK-RD
MJT-CK-RD
XBW
XBW
MJT-BL
MJT-BL
Characteristics High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
High Torsional Stiffness,High Torque,Zero Backlash High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
Outside
Diameter
φ14~φ95 φ30~φ95 φ30~φ95 φ30~φ95 φ15~φ104 φ14~φ95
Torque 1.2N・m~265N・m 12.5N・m~450N・m 16N・m~560N・m 12.5N・m~450N・m 0.6N・m~200N・m 0.7N・m~130N・m