mfb-c

MFB-C

Bellows Flexible Coupling

Constant Velocity,Zero Backlash,Simple

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W E F G M Wrench
Torque
(N・m)
MFB-12C 12 7.5 23.5 7 2.25 4 M2 0.5
MFB-16C 16 9 26.5 9.5 3 5 M2.5 1
MFB-20C 20 10 33 12.5 3.5 6.5 M2.5 1
MFB-25C 25 12 36.5 15 4.5 9 M3 1.5
MFB-32C 32 13.5 42 21 5 11 M4 2.5

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
MFB-12C Compliantt 50.30.6520009.7×10-8820.11.5-1.2~+0.43.8
MFB-16C Compliantt 6.350.51390003.7×10-71100.11.5-1.2~+0.49.8
MFB-20C Compliantt 80.81.6310001.0×10-61800.152-1.8~+0.616
MFB-25C Compliantt 101.32.6250003.1×10-62400.152-1.8~+0.632
MFB-32C Compliantt 1424190009.6×10-63300.22-2.5~+0.858

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores
3 4 5 6 8 10 12 14
MFB-12C45
MFB-16C56
MFB-20C68
MFB-25C810
MFB-32C8101214

●All products come with set screws (MFB-C/MFBS-C)..
●Hubs with shaft bore diameters of φ4 or less have one set screw.
●Tolerance of shaft bore on set screw type is H8.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].

Products of the same category
Type BellowsType BellowsType BellowsType BellowsType BellowsType BellowsType
Product Code MKM-C
MKM-C
MFBS
MFBS
MWBS
MWBS
MFB
MFB
MKM-AC
MKM-AC
MFBS-C
MFBS-C
Characteristics Constant Velocity,Zero Backlash,High Torque Constant Velocity,
Zero Backlash,
Simple
High Precision,Welded Bellows,High Flexibility Constant Velocity,
Zero Backlash,
Simple
Constant Velocity,Zero Backlash,High Torque Constant Velocity,
Zero Backlash,
Simple
Outside
Diameter
φ16.5~φ99 φ12~φ32 φ13~φ28 φ12~φ32 φ56~φ63 φ12~φ32
Torque 0.9N・m~270N・m 0.5N・m~3N・m 0.07N・m~0.65N・m 0.3N・m~2N・m 20N・m~60N・m 0.5N・m~3N・m
Customers Searched This Item Checked
Type SlitType SlitType Jaw TypeType Jaw TypeType SlitType SlitType
Product Code MST
MST
MSTS
MSTS
MJT-BL
MJT-BL
MJT-WH
MJT-WH
MSTS-C
MSTS-C
MSX
MSX
Characteristics Single-Piece
Construction,
Zero Backlash
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Outside
Diameter
φ8~φ63 φ8~φ63 φ14~φ95 φ14~φ95 φ12~φ63 φ16~φ44
Torque 0.1N・m~32N・m 0.2N・m~35N・m 0.7N・m~130N・m 1.2N・m~265N・m 0.3N・m~35N・m 0.5N・m~9N・m