mfb

MFB

Bellows Flexible Coupling

Constant Velocity,Zero Backlash,Simple

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W E F M Wrench
Torque
(N・m)
MFB-12 12 7.5 23.5 7 2.5 M2.5 0.5
MFB-16 16 9 26.5 9.5 3 M3 0.7
MFB-20 20 10 33 12.5 3.5 M3 0.7
MFB-25 25 12 36.5 15 4.5 M4 1.7
MFB-32 32 13.5 42 21 5.5 M4 1.7

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
MFB-12 Compliantt 6.350.30.6520009.0×10-8820.11.5-1.2~+0.44.1
MFB-16 Compliantt 80.51390003.5×10-71100.11.5-1.2~+0.49
MFB-20 Compliantt 100.81.6310009.9×10-71800.152-1.8~+0.616
MFB-25 Compliantt 121.32.6250003.1×10-62400.152-1.8~+0.632
MFB-32 Compliantt 1624190009.2×10-63300.22-2.5~+0.857

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores
3 4 5 6 8 10 12 14
MFB-123456
MFB-164568
MFB-2056810
MFB-25681012
MFB-3268101214

●All products come with set screws (MFB/MFBS).
●Hubs with shaft bore diameters of φ4 or less have one set screw.
●Tolerance of shaft bore on set screw type is H8.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].

Products of the same category
Type BellowsType BellowsType BellowsType BellowsType BellowsType BellowsType
Product Code MKM-C
MKM-C
MFBS-C
MFBS-C
MFBS
MFBS
MFB-C
MFB-C
MWBS
MWBS
MKM-AC
MKM-AC
Characteristics Constant Velocity,Zero Backlash,High Torque Constant Velocity,
Zero Backlash,
Simple
Constant Velocity,
Zero Backlash,
Simple
Constant Velocity,
Zero Backlash,
Simple
High Precision,Welded Bellows,High Flexibility Constant Velocity,Zero Backlash,High Torque
Outside
Diameter
φ16.5~φ99 φ12~φ32 φ12~φ32 φ12~φ32 φ13~φ28 φ56~φ63
Torque 0.9N・m~270N・m 0.5N・m~3N・m 0.5N・m~3N・m 0.3N・m~2N・m 0.07N・m~0.65N・m 20N・m~60N・m
Customers Searched This Item Checked
Type SlitType SlitType SlitType Jaw TypeType SlitType SlitType
Product Code MSX
MSX
MST
MST
MSTS
MSTS
MJT-C-RD
MJT-C-RD
MST-C
MST-C
MSTS-C
MSTS-C
Characteristics Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Single-Piece
Construction,
Zero Backlash
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
Single-Piece
Construction,
Zero Backlash
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Outside
Diameter
φ16~φ44 φ8~φ63 φ8~φ63 φ14~φ95 φ12~φ63 φ12~φ63
Torque 0.5N・m~9N・m 0.1N・m~32N・m 0.2N・m~35N・m 2N・m~450N・m 0.4N・m~32N・m 0.3N・m~35N・m