mfbs-c

MFBS-C

Bellows Flexible Coupling

Constant Velocity,Zero Backlash,Simple

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W E F G M Wrench
Torque
(N・m)
MFBS-12C 12 7.5 23.5 7 2.25 4 M2 0.5
MFBS-16C 16 9 26.5 9.5 3 5 M2.5 1
MFBS-20C 20 10 32 12.5 3.5 6.5 M2.5 1
MFBS-25C 25 12 36.5 15 4.5 9 M3 1.5
MFBS-32C 32 13.5 42 21 5 11 M4 2.5

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
MFBS-12C Compliantt 50.51520002.1×10-71000.11.5-1.2~+0.49.2
MFBS-16C Compliantt 6.3512390008.1×10-71500.11.5-1.2~+0.422
MFBS-20C Compliantt 81.53310002.3×10-62200.152-1.8~+0.638
MFBS-25C Compliantt 1024250006.9×10-63300.152-1.8~+0.674
MFBS-32C Compliantt 1436190002.1×10-54900.22-2.5~+0.8130

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores
3 4 5 6 8 10 12 14
MFBS-12C45
MFBS-16C56
MFBS-20C68
MFBS-25C810
MFBS-32C8101214

●All products come with set screws (MFB-C/MFBS-C)..
●Hubs with shaft bore diameters of φ4 or less have one set screw.
●Tolerance of shaft bore on set screw type is H8.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].

Products of the same category
Type BellowsType BellowsType BellowsType BellowsType BellowsType BellowsType
Product Code MKM-AC
MKM-AC
MKM-C
MKM-C
MFBS
MFBS
MWBS
MWBS
MFB-C
MFB-C
MFB
MFB
Characteristics Constant Velocity,Zero Backlash,High Torque Constant Velocity,Zero Backlash,High Torque Constant Velocity,
Zero Backlash,
Simple
High Precision,Welded Bellows,High Flexibility Constant Velocity,
Zero Backlash,
Simple
Constant Velocity,
Zero Backlash,
Simple
Outside
Diameter
φ56~φ63 φ16.5~φ99 φ12~φ32 φ13~φ28 φ12~φ32 φ12~φ32
Torque 20N・m~60N・m 0.9N・m~270N・m 0.5N・m~3N・m 0.07N・m~0.65N・m 0.3N・m~2N・m 0.3N・m~2N・m
Customers Searched This Item Checked
Type BellowsType OldhamType OldhamType DiskType OldhamType OldhamType
Product Code MFBS
MFBS
MOS
MOS
MOS-C
MOS-C
XBS
XBS
MOP
MOP
MOL
MOL
Characteristics Constant Velocity,
Zero Backlash,
Simple
High Allowable
Misalignment,
Small Eccentric
Reaction Force
High Allowable
Misalignment,
Small Eccentric
Reaction Force
High Torsional Stiffness,High Torque,Zero Backlash Less Outgas,
Clean Washed
High Allowable
Misalignment,
Small Eccentric
Reaction Force
Outside
Diameter
φ12~φ32 φ8~φ8 φ12~φ32 φ15~φ104 φ20~φ32 φ16~φ63
Torque 0.5N・m~3N・m 0.08N・m~0.08N・m 0.2N・m~2.8N・m 0.6N・m~200N・m 0.7N・m~2.8N・m 0.7N・m~36N・m