mhw

MHW

Double Disk Type Flexible Coupling

Low Inertia,Zero Backlash

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W C s1 E F G M Wrench
Torque
(N・m)
MHW-32C 32 13.7 40 22 9 15 4 8 M3 1.5
MHW-40C 40 16.5 46 28 12 20 6 10.5 M4 2.5
MHW-50C 50 19.4 52 39 15 25 7 14.75 M5 7
MHW-63C 63 22.3 57 45 18 32 8 17 M6 12

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
MHW-32C Compliantt 1024190006.2×10-610000.152±0.448
MHW-40C Compliantt 1448150001.6×10-515000.22±0.581
MHW-50C Compliantt 207.515120004.6×10-520000.22±0.6150
MHW-63C Compliantt 251020100001.1×10-425000.32±0.8230

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores
6 8 10 11 12 14 15 16 18 19 20 25
MHW-32C6810
MHW-40C810111214
MHW-50C12141516181920
MHW-63C151618192025

●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]

Products of the same category
Type DiskType DiskType DiskType DiskType DiskType DiskType
Product Code MDS
MDS
XBSS
XBSS
MHS
MHS
XBW
XBW
MDW
MDW
XBS
XBS
Characteristics High Torsional
Stiffness,
Zero Backlash
High Torsional Stiffness,High Torque,Zero Backlash Low Inertia,Zero Backlash High Torsional Stiffness,High Torque,Zero Backlash High Torsional
Stiffness,
Zero Backlash
High Torsional Stiffness,High Torque,Zero Backlash
Outside
Diameter
φ19~φ63 φ15~φ56 φ32~φ63 φ15~φ104 φ19~φ63 φ15~φ104
Torque 0.7N・m~12.5N・m 0.5N・m~15N・m 2N・m~10N・m 0.6N・m~200N・m 0.7N・m~12.5N・m 0.6N・m~200N・m
Customers Searched This Item Checked
Type RigidType DiskType DiskType
Product Code MRG-W
MRG-W
MHS
MHS
XBW
XBW
Characteristics Single-Piece
Construction,
Standardization of Two Different End Bores
Low Inertia,Zero Backlash High Torsional Stiffness,High Torque,Zero Backlash
Outside
Diameter
φ16~φ32 φ32~φ63 φ15~φ104
Torque 0.3N・m~2N・m 2N・m~10N・m 0.6N・m~200N・m