![]()
![]()
Bellows Flexible Coupling
Constant Velocity,Zero Backlash,High Torque
![]()
| Product Code | RoHS Compliant |
maximum dimensions (mm) |
Rated Torque** (N・m) |
Max. Torque** (N・m) |
Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Errors of Shaft End-Play (mm) |
Mass** (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MKM-56AC | Compliantt | 30 | 20 | 40 | 10000 | 1.3×10-4 | 18000 | 0.2 | 2 | ±0.8 | 250 |
| MKM-56AC-H | Compliantt | 30 | 35 | 70 | 10000 | 1.4×10-4 | 22000 | 0.2 | 2 | ±0.8 | 270 |
| MKM-63AC | Compliantt | 34 | 60 | 120 | 8000 | 2.5×10-4 | 33000 | 0.2 | 2 | ±0.9 | 370 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Product Code | Stock Bores(D1・D2) | |||||||
|---|---|---|---|---|---|---|---|---|
| MKM-56AC | 11T×12 | 11T×14 | 11T×15 | |||||
| MKM-56AC-H | 16T×15 | 16T×17 | ||||||
| MKM-63AC | 16T×20 | 16T×25 | ||||||
●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please contact the customer service center for more information.
| Type | BellowsType | BellowsType | BellowsType | BellowsType | BellowsType | BellowsType |
|---|---|---|---|---|---|---|
| Product Code |
MWBS |
MFB |
MFBS |
MKM-C |
MFB-C |
MFBS-C |
| Characteristics | High Precision,Welded Bellows,High Flexibility |
Constant Velocity, Zero Backlash, Simple |
Constant Velocity, Zero Backlash, Simple |
Constant Velocity,Zero Backlash,High Torque |
Constant Velocity, Zero Backlash, Simple |
Constant Velocity, Zero Backlash, Simple |
|
Outside Diameter |
φ13~φ28 | φ12~φ32 | φ12~φ32 | φ16.5~φ99 | φ12~φ32 | φ12~φ32 |
| Torque | 0.07N・m~0.65N・m | 0.3N・m~2N・m | 0.5N・m~3N・m | 0.9N・m~270N・m | 0.3N・m~2N・m | 0.5N・m~3N・m |
| Type | OldhamType | SlitType | SlitType | SlitType | DiskType | Cross JointType |
|---|---|---|---|---|---|---|
| Product Code |
MOS-C |
MST |
MSTS |
MSX |
MDW |
XUT |
| Characteristics |
High Allowable Misalignment, Small Eccentric Reaction Force |
Single-Piece Construction, Zero Backlash |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
High Torsional Stiffness, Zero Backlash |
Small Eccentric Reaction Force, High Torsional Stiffness,Vibration Absorption |
|
Outside Diameter |
φ12~φ32 | φ8~φ63 | φ8~φ63 | φ16~φ44 | φ19~φ63 | φ15~φ40 |
| Torque | 0.2N・m~2.8N・m | 0.1N・m~32N・m | 0.2N・m~35N・m | 0.5N・m~9N・m | 0.7N・m~12.5N・m | 0.3N・m~6N・m |