mlr-v

MLR-V

Rigid Coupling - Long Version

Single-Piece Construction,Standardization of Two Different End Bores

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W G M F1 F2 Wrench
Torque
(N・m)
MLR-16V 16 11 22 5 M2 2.5 5.5 0.5
MLR-20V 20 12 24 7 M2 2.5 6 0.5
MLR-25V 25 18 36 9 M2.5 4.5 9 1
MLR-32V 32 20 40 11 M3 4 10 1.5

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Mass**
(g)
MLR-16V Compliantt 60.30.6390003.5×10-710
MLR-20V Compliantt 80.51310009.5×10-718
MLR-25V Compliantt 1212250003.4×10-638
MLR-32V Compliantt 1524190001.0×10-570

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores(D1・D2)
MLR-16V6×6       
MLR-20V8×8       
MLR-25V10×1012×12      
MLR-32V14×1415×15      

●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]

Products of the same category
Type RigidType RigidType RigidType RigidType RigidType RigidType
Product Code MRGS
MRGS
MRG
MRG
MRGS-C
MRGS-C
MLRS-C
MLRS-C
MRGS-W
MRGS-W
MLRS-V
MLRS-V
Characteristics Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Outside
Diameter
φ16~φ32 φ16~φ32 φ16~φ32 φ16~φ32 φ16~φ32 φ16~φ32
Torque 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m
Customers Searched This Item Checked
Type DiskType SlitType DiskType OldhamType OldhamType Jaw TypeType
Product Code XBSS
XBSS
MWS-C
MWS-C
XBWS
XBWS
MOL
MOL
MOL-C
MOL-C
MJT-BL
MJT-BL
Characteristics High Torsional Stiffness,High Torque,Zero Backlash Single-Piece
Construction,
Zero Backlash,
Low Inertia
High Torsional Stiffness,High Torque,Zero Backlash High Allowable
Misalignment,
Small Eccentric
Reaction Force
High Allowable
Misalignment,
Small Eccentric
Reaction Force
High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
Outside
Diameter
φ15~φ56 φ12~φ32 φ15~φ56 φ16~φ63 φ16~φ63 φ14~φ95
Torque 0.5N・m~15N・m 0.4N・m~4N・m 0.5N・m~15N・m 0.7N・m~36N・m 0.7N・m~36N・m 0.7N・m~130N・m