mlrs-v

MLRS-V

Rigid Coupling - Long Version

Single-Piece Construction,Standardization of Two Different End Bores

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W G M F1 F2 Wrench
Torque
(N・m)
MLRS-16V 16 11 22 5 M2 2.5 5.5 0.5
MLRS-20V 20 12 24 7 M2 2.5 6 0.5
MLRS-25V 25 18 36 9 M2.5 4.5 9 1
MLRS-32V 32 20 40 11 M3 4 10 1.5

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Mass**
(g)
MLRS-16V Compliantt 60.30.6390009.1×10-725
MLRS-20V Compliantt 80.51310002.6×10-645
MLRS-25V Compliantt 1212250009.3×10-6100
MLRS-32V Compliantt 1524190002.8×10-5180

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores(D1・D2)
MLRS-16V6×6       
MLRS-20V8×8       
MLRS-25V10×1012×12      
MLRS-32V14×1415×15      

●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]

Products of the same category
Type RigidType RigidType RigidType RigidType RigidType RigidType
Product Code MLR-C
MLR-C
XRP
XRP
MRGS
MRGS
MRG-C
MRG-C
MRG-W
MRG-W
MRGS-C
MRGS-C
Characteristics Single-Piece
Construction,
Standardization of Two Different End Bores
High Precision,
Coaxial Level 3μm or less,
Run-out 50μm or less
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Outside
Diameter
φ16~φ32 φ16~φ39 φ16~φ32 φ16~φ32 φ16~φ32 φ16~φ32
Torque 0.3N・m~2N・m 0.6N・m~4.7N・m 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m
Customers Searched This Item Checked
Type OldhamType Cross JointType OldhamType DiskType BellowsType
Product Code MOL
MOL
XUT
XUT
MOS-C
MOS-C
MDW
MDW
MFB
MFB
Characteristics High Allowable
Misalignment,
Small Eccentric
Reaction Force
Small Eccentric
Reaction Force,
High Torsional
Stiffness,Vibration
Absorption
High Allowable
Misalignment,
Small Eccentric
Reaction Force
High Torsional
Stiffness,
Zero Backlash
Constant Velocity,
Zero Backlash,
Simple
Outside
Diameter
φ16~φ63 φ15~φ40 φ12~φ32 φ19~φ63 φ12~φ32
Torque 0.7N・m~36N・m 0.3N・m~6N・m 0.2N・m~2.8N・m 0.7N・m~12.5N・m 0.3N・m~2N・m