![]()
![]()
Oldham Type Flexible Coupling
Heat Resistant,Clean Washed
![]()
| CAD Download |
Product Code | A | L | W | E | F | G | M | Wrench Torque (N・m) |
|---|---|---|---|---|---|---|---|---|---|
| MOHS-19C | 19 | 7 | 22.1 | 10 | 3.5 | 6.5 | M2.5 | 0.5 | |
| MOHS-26C | 25.4 | 8 | 27.2 | 14 | 4 | 9 | M3 | 0.7 | |
| MOHS-32C | 31.7 | 10 | 33.3 | 18 | 5 | 11 | M4 | 1.2 |
| Product Code | RoHS Compliant |
maximum dimensions (mm) |
Rated Torque** (N・m) |
Max. Torque** (N・m) |
Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Errors of Eccentricity (mm) |
Errors of Angularity (°) |
Mass** (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| MOHS-19C | Compliantt | 8 | 0.4 | 0.8 | 900 | 1.4×10-6 | 160 | 1.3 | 2 | 28 |
| MOHS-26C | Compliantt | 10 | 1.2 | 2.4 | 900 | 5.5×10-6 | 220 | 1.5 | 2 | 61 |
| MOHS-32C | Compliantt | 14 | 2.2 | 4.4 | 900 | 1.6×10-5 | 600 | 2 | 2 | 110 |
*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.
| Product Code | Stock Bores | ||||||
|---|---|---|---|---|---|---|---|
| 5 | 6 | 8 | 10 | 11 | 12 | 14 | |
| MOHS-19C | |||||||
| MOHS-26C | |||||||
| MOHS-32C | |||||||
●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]
| Type | OldhamType | OldhamType | OldhamType | OldhamType | OldhamType |
|---|---|---|---|---|---|
| Product Code |
MOL |
MOP |
MOL-C |
MOS-C |
MOS |
| Characteristics |
High Allowable Misalignment, Small Eccentric Reaction Force |
Less Outgas, Clean Washed |
High Allowable Misalignment, Small Eccentric Reaction Force |
High Allowable Misalignment, Small Eccentric Reaction Force |
High Allowable Misalignment, Small Eccentric Reaction Force |
|
Outside Diameter |
φ16~φ63 | φ20~φ32 | φ16~φ63 | φ12~φ32 | φ8~φ8 |
| Torque | 0.7N・m~36N・m | 0.7N・m~2.8N・m | 0.7N・m~36N・m | 0.2N・m~2.8N・m | 0.08N・m~0.08N・m |
| Type | SlitType | SlitType | SlitType | SlitType | SlitType | SlitType |
|---|---|---|---|---|---|---|
| Product Code |
MST |
MSX |
MSTS |
MSX-C |
MST-C |
MSTS-C |
| Characteristics |
Single-Piece Construction, Zero Backlash |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
Single-Piece Construction, Zero Backlash |
Single-Piece Construction, Zero Backlash, High Torsional Stiffness |
|
Outside Diameter |
φ8~φ63 | φ16~φ44 | φ8~φ63 | φ16~φ44 | φ12~φ63 | φ12~φ63 |
| Torque | 0.1N・m~32N・m | 0.5N・m~9N・m | 0.2N・m~35N・m | 0.5N・m~9N・m | 0.4N・m~32N・m | 0.3N・m~35N・m |