MOL-C

MOL-C

Oldham Type Flexible Coupling

High Allowable Misalignment,Small Eccentric Reaction Force

Configuration/Characteristics/Material

MOL-Cの構造

Material
Part name Material Surface Treatment
Hub A2017 Anodized Aluminum Coating
Spacer Polyacetal -
Cap Screw SCM435 Black Oxide Coating*

*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].

Characteristics
Recipient of the 1991 Ministry of Economy, Trade and Industry Good Design Award
Oldham type flexible coupling
Slippage between hubs and spacer allows high parallel and angular misalignments
Minimized load on shaft caused by misalignments
Simple configuration enables ease of assembly
Excellent electrical insulation
Operational temperature: -20℃~80℃
Finished products featuring two different end bore diameters available in stock.
The protruded spacer design enables high allowable angular misalignment and minimized load on shafts.

Oldham coupling with no protrusions feature low allowable misalignment (1~1.5°) due to interference between the spacer and hubs at the proximity of A bending moment is generated as well.
The MOL series features a high maximum angular misalignment (3°), enabled by the protrusions which act as points of support.
No bending moment is generated and the shaft load is minimized.
We also manufacture a compact oldham type coupling MOS.
Eccentric Reaction Force / Changes in Static Torsional Stiffness Caused by Temperature / Natural Frequency [PDF 111KB]
Application
Servomotor -
Stepping Motor
General-Purpose Motor
Encoder -
Special Characteristics
Zero Backlash -
High Torsional Stiffness -
High Torque
Allowable Misalignment
Vibration Absorption
Electrical Insulation
Corrosion Resistant (All Stainless Steel) -
◎:Excellent
●:Very Good