mop

MOP

Oldham Type Flexible Coupling

Less Outgas,Clean Washed

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W E F G M Wrench
Torque
(N・m)
MOP-20C 20 7 22.1 10 3.5 6.5 M2.5 1
MOP-25C 25 8 27.2 14 4 9 M3 1.5
MOP-32C 32 10 33.3 18 5 11 M4 2.5

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Mass**
(g)
MOP-20C Compliantt 80.71.4310007.4×10-7931.3213
MOP-25C Compliantt 101.22.4250002.2×10-61401.5224
MOP-32C Compliantt 142.85.6190007.3×10-63502248

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores
5 6 8 10 11 12 14
MOP-20C568
MOP-25C810
MOP-32C10111214

●All products come with set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB]

Products of the same category
Type OldhamType OldhamType OldhamType OldhamType OldhamType
Product Code MOL-C
MOL-C
MOS
MOS
MOL
MOL
MOS-C
MOS-C
MOHS
MOHS
Characteristics High Allowable
Misalignment,
Small Eccentric
Reaction Force
High Allowable
Misalignment,
Small Eccentric
Reaction Force
High Allowable
Misalignment,
Small Eccentric
Reaction Force
High Allowable
Misalignment,
Small Eccentric
Reaction Force
Heat Resistant,Clean Washed
Outside
Diameter
φ16~φ63 φ8~φ8 φ16~φ63 φ12~φ32 φ19~φ31.7
Torque 0.7N・m~36N・m 0.08N・m~0.08N・m 0.7N・m~36N・m 0.2N・m~2.8N・m 0.4N・m~2.2N・m
Customers Searched This Item Checked
Type OldhamType SlitType SlitType SlitType SlitType DiskType
Product Code MOL-C
MOL-C
MSX-C
MSX-C
MST-C
MST-C
MST
MST
MSX
MSX
XBS
XBS
Characteristics High Allowable
Misalignment,
Small Eccentric
Reaction Force
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Single-Piece
Construction,
Zero Backlash
Single-Piece
Construction,
Zero Backlash
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
High Torsional Stiffness,High Torque,Zero Backlash
Outside
Diameter
φ16~φ63 φ16~φ44 φ12~φ63 φ8~φ63 φ16~φ44 φ15~φ104
Torque 0.7N・m~36N・m 0.5N・m~9N・m 0.4N・m~32N・m 0.1N・m~32N・m 0.5N・m~9N・m 0.6N・m~200N・m