mpf

MPF

Photo Sensor Flange

Photo Sensor Flange

Dimensions/Specifications/CAD

外形図

CAD
Download
Product Code A W B F t G M
MPF-32 32 8 14 1.5 1.5 3.5 M3
MPF-40 40 10 20 1.5 2 4.5 M3
MPF-50 50 10 25 1.5 2.5 4.5 M4

Product Code RoHS
Compliant
Moment
of Inertia**
(Kg・m2)
Mass**
(g)
MPF-32 Compliantt 5.1×10-75.2
MPF-40 Compliantt 1.4×10-69.8
MPF-50 Compliantt 3.5×10-615

Product Code Stock Bores D
4 5 6 6.35 8 9.525 10 12 14 15
MPF-324566.358
MPF-404566.35891012
MPF-5066.358910121415

*Based on the maximum shaft bores.
●All products come with set screws.
●Hubs with shaft bore diameters of φ4 or less have one set screws.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please contact the customer service center for more information.