mrg-w

MRG-W

Rigid Coupling

Single-Piece Construction,Standardization of Two Different End Bores

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A W F G M Wrench
Torque
(N・m)
MRG-16W 16 16 4 5 M2.5 1
MRG-20W 20 20 5 6.5 M2.5 1
MRG-25W 25 25 6 9 M3 1.5
MRG-32W 32 32 8 11 M4 2.5

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Mass**
(g)
MRG-16W Compliantt 60.30.6390003.2×10-78.8
MRG-20W Compliantt 80.51310008.7×10-715
MRG-25W Compliantt 1012250002.7×10-629
MRG-32W Compliantt 1424190009.3×10-661

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores
5 6 8 10 12 14
MRG-16W56
MRG-20W68
MRG-25W810
MRG-32W101214

●All products come with set screws.
●Hubs with shaft bore diameters of φ4 or less have one set screw.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].

Products of the same category
Type RigidType RigidType RigidType RigidType RigidType RigidType
Product Code MRGS
MRGS
MLR-V
MLR-V
MLRS-C
MLRS-C
MRGS-C
MRGS-C
MRGS-W
MRGS-W
MRG-C
MRG-C
Characteristics Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Outside
Diameter
φ16~φ32 φ16~φ32 φ16~φ32 φ16~φ32 φ16~φ32 φ16~φ32
Torque 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m
Customers Searched This Item Checked
Type RigidType RigidType RigidType RigidType RigidType
Product Code MLRS-C
MLRS-C
MRGS-C
MRGS-C
MRGS
MRGS
MRGS-W
MRGS-W
MLR-C
MLR-C
Characteristics Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Outside
Diameter
φ16~φ32 φ16~φ32 φ16~φ32 φ16~φ32 φ16~φ32
Torque 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m