mrg

MRG

Rigid Coupling

Single-Piece Construction,Standardization of Two Different End Bores

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A W F M Wrench
Torque
(N・m)
MRG-16 16 24 6 M3 0.7
MRG-20 20 30 7 M3 0.7
MRG-25 25 36 9 M4 1.7
MRG-32 32 41 10 M4 1.7

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Mass**
(g)
MRG-16 Compliantt 80.30.6390004.4×10-711
MRG-20 Compliantt 100.51310001.3×10-620
MRG-25 Compliantt 1212250003.9×10-639
MRG-32 Compliantt 1624190001.2×10-571

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores
3 4 5 6 8 10 12 15 16
MRG-163456
MRG-206810
MRG-2581012
MRG-32121516

●All products come with set screws.
●Hubs with shaft bore diameters of φ4 or less have one set screw.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].

Products of the same category
Type RigidType RigidType RigidType RigidType RigidType RigidType
Product Code MRGS-W
MRGS-W
MRG-C
MRG-C
MRGS-C
MRGS-C
XRP
XRP
MRGS
MRGS
MLR-V
MLR-V
Characteristics Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
High Precision,
Coaxial Level 3μm or less,
Run-out 50μm or less
Single-Piece
Construction,
Standardization of Two Different End Bores
Single-Piece
Construction,
Standardization of Two Different End Bores
Outside
Diameter
φ16~φ32 φ16~φ32 φ16~φ32 φ16~φ39 φ16~φ32 φ16~φ32
Torque 0.3N・m~2N・m 0.3N・m~2N・m 0.3N・m~2N・m 0.6N・m~4.7N・m 0.3N・m~2N・m 0.3N・m~2N・m
Customers Searched This Item Checked
Type SlitType Jaw TypeType SlitType SlitType Jaw TypeType
Product Code MSTS
MSTS
MJT-WH
MJT-WH
MST-C
MST-C
MSX-C
MSX-C
MJT-BL
MJT-BL
Characteristics Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
Single-Piece
Construction,
Zero Backlash
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
High Torque,
Vibration Absorp-
tion,Press Fitted
Sleeve
Outside
Diameter
φ8~φ63 φ14~φ95 φ12~φ63 φ16~φ44 φ14~φ95
Torque 0.2N・m~35N・m 1.2N・m~265N・m 0.4N・m~32N・m 0.5N・m~9N・m 0.7N・m~130N・m