![]()
![]()
Rigid Coupling
Single-Piece Construction,Standardization of Two Different End Bores
![]()
| Part name | Material | Surface Treatment |
|---|---|---|
| Body | A2017 | Anodized Aluminum Coating |
| Setscrew | SCM435 | Black Oxide Coating |
*Stock screws can be replaced with stainless steel screws. Please take advantage of our stainless steel screw option.
For more information please refer to Stainless Steel Screws [PDF 256KB].
| Servomotor | ◎ |
|---|---|
| Stepping Motor | ◎ |
| General-Purpose Motor | - |
| Encoder | ◎ |
| Zero Backlash | ◎ |
|---|---|
| High Torsional Stiffness | ◎ |
| High Torque | ● |
| Allowable Misalignment | - |
| Vibration Absorption | - |
| Electrical Insulation | - |
| Corrosion Resistant (All Stainless Steel) | - |