msf

MSF

Soft Flexible Coupling

Low Cost,High Allowable Misalignment,Vibration Absorption

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A H L W F M D J K Wrench
Torque
(N・m)
MSF-16 16 12 8 27 4 M3 6/6 11 14 0.7
MSF-20 20 15 10 34 5 M3 8/8 14 18 0.7
MSF-25 25 18 12 41 6 M4 10/10 17 22 1.7
MSF-32 32 21 14 48 7 M4 12/14 20 29 1.7

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Mass**
(g)
MSF-16 Compliantt 80.51390009.0×10-74.40.2222
MSF-20 Compliantt 1012310002.7×10-69.50.2242
MSF-25 Compliantt 121.53250008.1×10-6200.2281
MSF-32 Compliantt 1536190002.5×10-5520.22150

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
However, if operating temperature exceeds 30℃, please adjust rated torque and maximum torque as detailed in the table below.For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores
3 4 5 6 6.35 8 10 12 14
MSF-1634566.358
MSF-20566.35810
MSF-2566.3581012
MSF-328101214

●All products come with set screws.
●Hubs with shaft bore diameters of φ4 or less have one set screw.
●Recommended tolerance for shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].

Air Temperature Temperature Correction Factor
-20℃~30℃ 1.00
30℃~40℃ 0.80
40℃~60℃ 0.70