mst-k

MST-K

Slit Type Flexible Coupling

Single-Piece Construction,Zero Backlash

Dimensions/Specifications/CAD

外形図

  • Load torque:
  • Drive Shaft(mm)
  • Driven Shaft(mm)
  • Errors of Eccentricity(mm)
  • Outside Diameter(mm)
  • Overall Length(mm)
  • Keyway
  • ±
  • ±

CAD
Download
Product Code A L W F M Wrench
Torque
(N・m)
MST-32K 32 12 41 6 M4 1.7
MST-40K 40 17 56 8.5 M5 4
MST-50K 50 21 71 10.5 M6 7
MST-63K 63 26 90 13 M8 15

Product Code RoHS
Compliant
maximum dimensions
(mm)
Rated
Torque**
(N・m)
Max.
Torque**
(N・m)
Max. Rotational
(min-1)
Moment
of Inertia**
(Kg・m2)
Static Torsional
Stiffness
(N・m/rad)
Errors of Eccentricity
(mm)
Errors of
Angularity
(°)
Errors of
Shaft End-Play
(mm)
Mass**
(g)
MST-32K Compliantt 1448190009.6×10-65000.152±0.559
MST-40K Compliantt 18816150003.2×10-57000.22±0.5130
MST-50K Compliantt 201632120001.0×10-418000.22±0.5270
MST-63K Compliantt 303264100003.2×10-431000.22±0.5490

*Adjustment of rated and maximum torque specifications for load fluctuations is not required.
For more detailed information, please refer to Selection Guidelines [PDF 171KB].
**Based on the maximum shaft bores.

Product Code Stock Bores(D1・D2)
MST-32K12×1214×14      
MST-40K14×1416×1618×18     
MST-50K16×1618×1820×20     
MST-63K20×2025×2530×30     

●All products come with set screws.
●Recommended tolerance on shaft diameters is h6 and h7.
●Bore and keyway modifications are available on request. Please take advantage of our bore modification services.
For more information please refer to Custom Bore Modifications [PDF 495KB].
*[MSTS] stainless steel is a standard product.

Stock Bores D Keyways Keys
b t b×h
Basic Dimensions Tolerance
(JS9)
Basic Dimensions Tolerance
124±0.01501.8+0.1
0
4×4
14・1652.35×5
18・2062.86×6
25・308±0.01803.3+0.2
0
8×7
Products of the same category
Type SlitType SlitType SlitType SlitType SlitType SlitType
Product Code MSTS-C
MSTS-C
MWSS-C
MWSS-C
MST-C
MST-C
MST
MST
MSTS
MSTS
MWS-C
MWS-C
Characteristics Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Single-Piece
Construction,
Zero Backlash,
High Torque
Single-Piece
Construction,
Zero Backlash
Single-Piece
Construction,
Zero Backlash
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Single-Piece
Construction,
Zero Backlash,
Low Inertia
Outside
Diameter
φ12~φ63 φ12~φ32 φ12~φ63 φ8~φ63 φ8~φ63 φ12~φ32
Torque 0.3N・m~35N・m 0.3N・m~3.5N・m 0.4N・m~32N・m 0.1N・m~32N・m 0.2N・m~35N・m 0.4N・m~4N・m
Customers Searched This Item Checked
Type SlitType SlitType OldhamType DiskType Cross JointType RigidType
Product Code MSTS
MSTS
MSX
MSX
MOS-C
MOS-C
MDW
MDW
XUT
XUT
MRG-C
MRG-C
Characteristics Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
Single-Piece
Construction,
Zero Backlash,
High Torsional
Stiffness
High Allowable
Misalignment,
Small Eccentric
Reaction Force
High Torsional
Stiffness,
Zero Backlash
Small Eccentric
Reaction Force,
High Torsional
Stiffness,Vibration
Absorption
Single-Piece
Construction,
Standardization of Two Different End Bores
Outside
Diameter
φ8~φ63 φ16~φ44 φ12~φ32 φ19~φ63 φ15~φ40 φ16~φ32
Torque 0.2N・m~35N・m 0.5N・m~9N・m 0.2N・m~2.8N・m 0.7N・m~12.5N・m 0.3N・m~6N・m 0.3N・m~2N・m